ZHCSKG5C October 2019 – April 2024 CC2652P
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 7-10 TX
Current vs. Temperature (250kbps, 2.44GHz, +10dBm PA)
Figure 7-12 TX
Current vs. Supply Voltage (VDDS) (BLE 1Mbps, 2.44GHz, +20dBm PA)
Figure 7-9 TX
Current vs. Temperature (BLE 1Mbps, 2.44GHz, VDDS = 3.3V)
Figure 7-13 TX
Current vs. Supply Voltage (VDDS) (250kbps, 2.44GHz, +10dBm PA)
Table 7-1 shows typical TX current and output power for different output power settings.
| CC2652P at 2.4GHz, VDDS = 3.0V (Measured on CC1352PEM-XD7793-XD24-PA24) | |||
|---|---|---|---|
| txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
| 0x7217 | 5 | 3.1 | 8.7 |
| 0x4E63 | 4 | 1.8 | 8.2 |
| 0x385D | 3 | 0.5 | 7.7 |
| 0x3259 | 2 | -0.7 | 7.3 |
| 0x2856 | 1 | -1.8 | 6.9 |
| 0x2853 | 0 | -3.1 | 6.6 |
| 0x12D6 | -5 | -7.7 | 5.8 |
| 0x0ACF | -10 | -12.6 | 5.3 |
| 0x06CA | -15 | -17.9 | 4.9 |
| 0x04C6 | -20 | -23.6 | 4.7 |