ZHCSKQ3D january 2020 – july 2023 CC2642R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TYP | UNIT | |
|---|---|---|---|---|
| Core Current Consumption | ||||
| Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold |
150 | nA |
| Shutdown. No clocks running, no retention |
150 | |||
| Standby without cache retention |
RTC running, CPU, 80KB RAM and (partial) register retention. RCOSC_LF |
0.94 | µA | |
| RTC running, CPU, 80KB RAM and (partial) register retention XOSC_LF |
1.09 | µA | ||
| Standby with cache retention |
RTC running, CPU, 80KB RAM and (partial) register retention. RCOSC_LF |
3.2 | µA | |
| RTC running, CPU, 80KB RAM and (partial) register retention. XOSC_LF |
3.3 | µA | ||
| Idle | Supply Systems and RAM powered RCOSC_HF |
675 | µA | |
| Active | MCU running CoreMark at 48 MHz RCOSC_HF |
3.39 | mA | |
| Peripheral Current Consumption | ||||
| Iperi | Peripheral power domain | Delta current with domain enabled |
97.7 | µA |
| Serial power domain | Delta current with domain enabled |
7.2 | ||
| RF Core | Delta current with power domain enabled, clock enabled, RF Core idle |
210.9 | ||
| µDMA | Delta current with clock enabled, module is idle |
63.9 | ||
| Timers | Delta current with clock enabled, module is idle(3) |
81.0 | ||
| I2C | Delta current with clock enabled, module is idle |
10.8 | ||
| I2S | Delta current with clock enabled, module is idle |
27.6 | ||
| SSI | Delta current with clock enabled, module is idle |
82.9 | ||
| UART | Delta current with clock enabled, module is idle(1) |
167.5 | ||
| CRYPTO (AES) | Delta current with clock enabled, module is idle(2) |
25.6 | ||
| PKA | Delta current with clock enabled, module is idle |
84.7 | ||
| TRNG | Delta current with clock enabled, module is idle |
35.6 | ||
| Sensor Controller Engine Consumption | ||||
| ISCE | Active mode | 24 MHz, infinite loop | 808.5 | µA |
| Low-power mode | 2 MHz, infinite loop | 31.9 | ||