ZHCSU80 December 2023 CC2340R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
VDDS_BOD | |||||
Brownout rising threshold (1) | 1.68 | V | |||
Brownout falling threshold (1) | 1.67 | V | |||
POR | |||||
power-on reset power-up level | 1.5 | V | |||
power-on reset power-down level | 1.45 | V |