When measured on the LP-EM-CC2340R5-RGE-4x4-IS24 reference design with Tc = 25 °C and DCDC enabled unless otherwise noted.
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
VDDS supply voltage for DCDC operation (1) (2) |
|
2.2 |
3.0 |
3.8 |
V |
(1) When the supply voltage drops below the DCDC operation min voltage, the device automatically transitions to use GLDO regulator on-chip.
(2) A 10uH and 10uF load capacitor are required on the VDDR voltage rail. They should be placed close to the DCDC output pin.