ZHCSSJ3A december 2022 – june 2023 CC1354P10
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Core Current Consumption | ||||
Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 150 | nA |
Shutdown. No clocks running, no retention | 171 | |||
Standby without cache retention |
RTC running, CPU,
256 kB RAM and (partial) register retention. RCOSC_LF |
0.98 | µA | |
RTC running, CPU,
128 kB RAM and (partial) register retention. RCOSC_LF |
0.88 | µA | ||
RTC running, CPU,
256 kB RAM and (partial) register retention XOSC_LF |
1.08 | µA | ||
RTC running, CPU,
128 kB RAM and (partial) register retention XOSC_LF |
0.99 | µA | ||
Standby with cache retention |
RTC running, CPU,
256 kB RAM and (partial) register retention. RCOSC_LF |
2.24 | µA | |
RTC running, CPU,
128 kB RAM and (partial) register retention. RCOSC_LF |
2.16 | µA | ||
RTC running, CPU,
256 kB RAM and (partial) register retention. XOSC_LF |
2.34 | µA | ||
RTC running, CPU,
128 kB RAM and (partial) register retention. XOSC_LF |
2.25 | µA | ||
Idle | Supply Systems and
RAM powered RCOSC_HF |
635 | µA | |
Active | MCU running
CoreMark at 48 MHz with parity enabled RCOSC_HF |
3.5 | mA | |
MCU running
CoreMark at 48 MHz with parity disabled RCOSC_HF |
3.4 | mA | ||
Peripheral Current Consumption | ||||
Iperi | Peripheral power domain | Delta current with domain enabled | 62.4 | µA |
Serial power domain | Delta current with domain enabled | 5.83 | ||
RF Core | Delta current with
power domain enabled, clock enabled, RF core idle |
102.0 | ||
µDMA | Delta current with clock enabled, module is idle | 58.0 | ||
Timers | Delta current with clock enabled, module is idle(3) | 97.2 | ||
I2C | Delta current with clock enabled, module is idle | 9.8 | ||
I2S | Delta current with clock enabled, module is idle | 22.2 | ||
SPI | Delta current with clock enabled, module is idle(2) | 55.8 | ||
UART | Delta current with clock enabled, module is idle(1) | 114.2 | ||
CRYPTO (AES) | Delta current with clock enabled, module is idle | 15.5 | ||
PKA | Delta current with clock enabled, module is idle | 66.6 | ||
TRNG | Delta current with clock enabled, module is idle | 21.0 | ||
Sensor Controller Engine Consumption | ||||
ISCE | Active mode | 24 MHz, infinite loop, VDDS = 3.0 V | 820 | µA |
Low-power mode | 2 MHz, infinite loop, VDDS = 3.0 V | 32 |