ZHCSSJ3B December   2022  – December 2023 CC1354P10

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 功能方框图
  6. 5 Revision History
  7. 6 Device Comparison
  8. 7 Terminal Configuration and Functions
    1. 7.1 Pin Diagram – RGZ Package (Top View)
    2. 7.2 Signal Descriptions – RGZ Package
    3. 7.3 Connections for Unused Pins and Modules – RGZ Package
    4. 7.4 Pin Diagram – RSK Package (Top View)
    5. 7.5 Signal Descriptions – RSK Package
    6. 7.6 Connection of Unused Pins and Module – RSK Package
  9. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Supply and Modules
    5. 8.5  Power Consumption - Power Modes
    6. 8.6  Power Consumption - Radio Modes
    7. 8.7  Nonvolatile (Flash) Memory Characteristics
    8. 8.8  Thermal Resistance Characteristics
    9. 8.9  RF Frequency Bands
    10. 8.10 861 MHz to 1054 MHz - Receive (RX)
    11. 8.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 8.12 861 MHz to 1054 MHz - PLL Phase Noise Wideband Mode
    13. 8.13 861 MHz to 1054 MHz - PLL Phase Noise Narrowband Mode
    14. 8.14 Bluetooth Low Energy - Receive (RX)
    15. 8.15 Bluetooth Low Energy - Transmit (TX)
    16. 8.16 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - RX
    17. 8.17 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - TX
    18. 8.18 Timing and Switching Characteristics
      1. 8.18.1 Reset Timing
      2. 8.18.2 Wakeup Timing
      3. 8.18.3 Clock Specifications
        1. 8.18.3.1 48 MHz Clock Input (TCXO)
        2. 8.18.3.2 48 MHz Crystal Oscillator (XOSC_HF)
        3. 8.18.3.3 48 MHz RC Oscillator (RCOSC_HF)
        4. 8.18.3.4 2 MHz RC Oscillator (RCOSC_MF)
        5. 8.18.3.5 32.768 kHz Crystal Oscillator (XOSC_LF)
        6. 8.18.3.6 32 kHz RC Oscillator (RCOSC_LF)
      4. 8.18.4 Serial Peripheral Interface (SPI) Characteristics
        1. 8.18.4.1 SPI Characteristics
        2. 8.18.4.2 SPI Master Mode
        3. 8.18.4.3 SPI Master Mode Timing Diagrams
        4. 8.18.4.4 SPI Slave Mode
        5. 8.18.4.5 SPI Slave Mode Timing Diagrams
      5. 8.18.5 UART
        1. 8.18.5.1 UART Characteristics
    19. 8.19 Peripheral Characteristics
      1. 8.19.1 ADC
        1. 8.19.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 8.19.2 DAC
        1. 8.19.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 8.19.3 Temperature and Battery Monitor
        1. 8.19.3.1 Temperature Sensor
        2. 8.19.3.2 Battery Monitor
      4. 8.19.4 Comparators
        1. 8.19.4.1 Low-Power Clocked Comparator
        2. 8.19.4.2 Continuous Time Comparator
      5. 8.19.5 Current Source
        1. 8.19.5.1 Programmable Current Source
      6. 8.19.6 GPIO
        1. 8.19.6.1 GPIO DC Characteristics
    20. 8.20 Typical Characteristics
      1. 8.20.1 MCU Current
      2. 8.20.2 RX Current
      3. 8.20.3 TX Current
      4. 8.20.4 RX Performance
      5. 8.20.5 TX Performance
      6. 8.20.6 ADC Performance
  10. 9 Detailed Description
    1. 9.1  Overview
    2. 9.2  System CPU
    3. 9.3  Radio (RF Core)
      1. 9.3.1 Proprietary Radio Formats
      2. 9.3.2 Bluetooth 5.3 Low Energy
      3. 9.3.3 802.15.4 Thread, Zigbee, and 6LoWPAN
    4. 9.4  Memory
    5. 9.5  Sensor Controller
    6. 9.6  Cryptography
    7. 9.7  Timers
    8. 9.8  Serial Peripherals and I/O
    9. 9.9  Battery and Temperature Monitor
    10. 9.10 µDMA
    11. 9.11 Debug
    12. 9.12 Power Management
    13. 9.13 Clock Systems
    14. 9.14 Network Processor
  11. 10Application, Implementation, and Layout
    1. 10.1 Reference Designs
  12. 11Device and Documentation Support
    1. 11.1 Tools and Software
      1. 11.1.1 SimpleLink™ Microcontroller Platform
    2. 11.2 Documentation Support
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 静电放电警告
    6. 11.6 术语表
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

说明

SimpleLink™CC1354P10 器件是一款多协议、多频带 Sub-1GHz 和 2.4GHz 无线微控制器 (MCU),支持 Thread、Zigbee®、低功耗 Bluetooth 5.3、IEEE 802.15.4g、支持 IPv6 的智能对象 (6LoWPAN)、mioty、Wi-SUN、Amazon Sidewalk、专有系统(包括 Sub-1GHz 和 2.4GHz 的 TI 15.4-Stack)和通过动态多协议管理器 (DMM) 驱动程序实现的并发多协议。该器件针对低功耗无线通信进行了优化,具有先进的安全特性和片上无线 (OAD) 更新功能。它在楼宇安防系统、HVAC、智能仪表、医疗、有线网络、便携式电子产品、家庭影院和娱乐以及联网外设市场中可实现远距离可靠通信。该器件的突出特性包括:

  • 支持基于 Arm®TrustZone® 的安全密钥存储、器件 ID 和可信功能。
  • 多频带器件,通过 DMM 驱动程序支持面向 Sub-1GHz 和 2.4GHz 的并发多协议。
  • SimpleLink LOWPOWER F2 软件开发套件 (SDK) 提供非常灵活的协议栈支持。
  • 通过集成的 +20dBm 高功率放大器实现远距离和低功耗应用,具有较低的发送电流消耗(Sub-1GHz 运行时为 64mA,
    2.4GHz 运行时为 101mA)。
  • 对于 Sub-1GHz,最大发送功耗为 +14dBm(电流消耗为 24.9mA);对于 2.4GHz,最大发送功耗为 +5dBm(电流消耗为 9.6mA)。
  • 针对纽扣电池供电进行了优化,功耗为 2.4GHz 时 +10dBm,电流消耗为 22mA。
  • 具有 0.98µA 的低待机电流(完全 RAM 保持),从而延长无线应用的电池寿命。
  • 支持工业温度,在 85⁰C 下最低待机电流为 5µA。
  • 通过可编程、自主式超低功耗传感器控制器 CPU 实现高级感应,具有快速唤醒功能。例如,传感器控制器能够在系统电流为 1µA 时进行 1Hz ADC 采样。
  • 低软错误率 (SER) 时基故障 (FIT),可延长运行寿命,不会对工业市场造成干扰,SRAM 奇偶校验功能始终开启,可防止潜在辐射事件导致的损坏。
  • 由软件控制的专用无线电控制器 (Arm® Cortex®-M0) 提供灵活的低功耗射频收发器功能,支持多个物理层和射频标准。
  • 出色的无线电灵敏度 (-121dBm) 和稳健性(选择性与阻断)性能,适用于 SimpleLink™ 远距离模式。

CC1354P10 器件是 SimpleLink™ MCU 平台的一部分,该平台包括 Wi-Fi®、低功耗蓝牙、Thread、Zigbee、Sub-1GHz MCU 和主机 MCU,它们共用一个通用、易于使用的开发环境,其中包含单核软件开发套件 (SDK) 和丰富的工具集。借助一次性集成的 SimpleLink™ 平台,用户可以将产品组合中器件的任何组合添加至自有设计中,从而在设计要求变更时实现代码的完全重复使用。如需更多信息,请访问 SimpleLink MCU 平台。

除了软件兼容之外,在多频段无线 MCU 中,7mm × 7mm QFN 封装的 352kB 闪存到最高 1MB 闪存都是引脚对引脚兼容的,以更大限度提高设计的可扩展性。有关 TI 的 Sub-1GHz 解决方案的详细信息,请访问 www.ti.com/sub1ghz

器件信息
器件型号(1) 封装 封装尺寸(标称值)
CC1354P106T0RGZ VQFN (48) 7.00mm × 7.00mm
CC1354P106T0RSK VQFN (64) 8.00mm x 8.00mm
如需所有可用器件的最新器件、封装和订购信息,请参阅节 12中的“封装选项附录”或访问 TI 网站。