ZHCSSJ3B December   2022  – December 2023 CC1354P10

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 功能方框图
  6. 5 Revision History
  7. 6 Device Comparison
  8. 7 Terminal Configuration and Functions
    1. 7.1 Pin Diagram – RGZ Package (Top View)
    2. 7.2 Signal Descriptions – RGZ Package
    3. 7.3 Connections for Unused Pins and Modules – RGZ Package
    4. 7.4 Pin Diagram – RSK Package (Top View)
    5. 7.5 Signal Descriptions – RSK Package
    6. 7.6 Connection of Unused Pins and Module – RSK Package
  9. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Supply and Modules
    5. 8.5  Power Consumption - Power Modes
    6. 8.6  Power Consumption - Radio Modes
    7. 8.7  Nonvolatile (Flash) Memory Characteristics
    8. 8.8  Thermal Resistance Characteristics
    9. 8.9  RF Frequency Bands
    10. 8.10 861 MHz to 1054 MHz - Receive (RX)
    11. 8.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 8.12 861 MHz to 1054 MHz - PLL Phase Noise Wideband Mode
    13. 8.13 861 MHz to 1054 MHz - PLL Phase Noise Narrowband Mode
    14. 8.14 Bluetooth Low Energy - Receive (RX)
    15. 8.15 Bluetooth Low Energy - Transmit (TX)
    16. 8.16 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - RX
    17. 8.17 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - TX
    18. 8.18 Timing and Switching Characteristics
      1. 8.18.1 Reset Timing
      2. 8.18.2 Wakeup Timing
      3. 8.18.3 Clock Specifications
        1. 8.18.3.1 48 MHz Clock Input (TCXO)
        2. 8.18.3.2 48 MHz Crystal Oscillator (XOSC_HF)
        3. 8.18.3.3 48 MHz RC Oscillator (RCOSC_HF)
        4. 8.18.3.4 2 MHz RC Oscillator (RCOSC_MF)
        5. 8.18.3.5 32.768 kHz Crystal Oscillator (XOSC_LF)
        6. 8.18.3.6 32 kHz RC Oscillator (RCOSC_LF)
      4. 8.18.4 Serial Peripheral Interface (SPI) Characteristics
        1. 8.18.4.1 SPI Characteristics
        2. 8.18.4.2 SPI Master Mode
        3. 8.18.4.3 SPI Master Mode Timing Diagrams
        4. 8.18.4.4 SPI Slave Mode
        5. 8.18.4.5 SPI Slave Mode Timing Diagrams
      5. 8.18.5 UART
        1. 8.18.5.1 UART Characteristics
    19. 8.19 Peripheral Characteristics
      1. 8.19.1 ADC
        1. 8.19.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 8.19.2 DAC
        1. 8.19.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 8.19.3 Temperature and Battery Monitor
        1. 8.19.3.1 Temperature Sensor
        2. 8.19.3.2 Battery Monitor
      4. 8.19.4 Comparators
        1. 8.19.4.1 Low-Power Clocked Comparator
        2. 8.19.4.2 Continuous Time Comparator
      5. 8.19.5 Current Source
        1. 8.19.5.1 Programmable Current Source
      6. 8.19.6 GPIO
        1. 8.19.6.1 GPIO DC Characteristics
    20. 8.20 Typical Characteristics
      1. 8.20.1 MCU Current
      2. 8.20.2 RX Current
      3. 8.20.3 TX Current
      4. 8.20.4 RX Performance
      5. 8.20.5 TX Performance
      6. 8.20.6 ADC Performance
  10. 9 Detailed Description
    1. 9.1  Overview
    2. 9.2  System CPU
    3. 9.3  Radio (RF Core)
      1. 9.3.1 Proprietary Radio Formats
      2. 9.3.2 Bluetooth 5.3 Low Energy
      3. 9.3.3 802.15.4 Thread, Zigbee, and 6LoWPAN
    4. 9.4  Memory
    5. 9.5  Sensor Controller
    6. 9.6  Cryptography
    7. 9.7  Timers
    8. 9.8  Serial Peripherals and I/O
    9. 9.9  Battery and Temperature Monitor
    10. 9.10 µDMA
    11. 9.11 Debug
    12. 9.12 Power Management
    13. 9.13 Clock Systems
    14. 9.14 Network Processor
  11. 10Application, Implementation, and Layout
    1. 10.1 Reference Designs
  12. 11Device and Documentation Support
    1. 11.1 Tools and Software
      1. 11.1.1 SimpleLink™ Microcontroller Platform
    2. 11.2 Documentation Support
    3. 11.3 支持资源
    4. 11.4 Trademarks
    5. 11.5 静电放电警告
    6. 11.6 术语表
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Packaging Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Cryptography

The CC1354P10 device comes with a wide set of modern cryptography-related hardware accelerators, drastically reducing code footprint and execution time for cryptographic operations. It also has the benefit of being lower power and improves availability and responsiveness of the system because the cryptography operations runs in a background hardware thread.
Together with a large selection of open-source cryptography libraries provided with the Software Development Kit (SDK), this allows for secure and future proof IoT applications to be easily built on top of the platform. The hardware accelerator modules are:

  • True Random Number Generator (TRNG) module provides a true, nondeterministic noise source for the purpose of generating keys, initialization vectors (IVs), and other random number requirements. The TRNG is built on 24 ring oscillators that create unpredictable output to feed a complex nonlinear-combinatorial circuit.
  • Secure Hash Algorithm 2 (SHA-2) with support for SHA224, SHA256, SHA384, and SHA512.
  • Advanced Encryption Standard (AES) with 128, 192 and 256 bit key lengths.
  • Public Key Accelerator - Hardware accelerator supporting mathematical operations needed for elliptic curves up to 512 bits.

Through use of these modules and the TI provided cryptography drivers, the following capabilities are available for an application or stack:

  • Key Agreement Schemes
    • Elliptic Curve Diffie–Hellman with static or ephemeral keys (ECDH and ECDHE)
    • Elliptic curve Password Authenticated Key Exchange by Juggling (ECJ-PAKE)
  • Signature Processing
    • Elliptic curve Diffie-Hellman Digital Signature Algorithm (ECDSA)
    • Edwards-curve Digital Signature Algorithm (EdDSA)
  • Curve Support
    • Short Weierstrass form, such as:
      • NIST-P224 (secp224r1), NIST-P256 (secp256r1), NIST-P384 (secp384r1), NIST-P521 (secp521r1)
      • Brainpool-256R1, Brainpool-384R1, Brainpool-512R1
    • Montgomery form, such as:
      • Curve25519
    • Twisted Edwards form, such as:
      • Ed25519
  • Message Authentication Codes
    • AEC CBC-MAC
    • AES CMAC
    • HMAC with SHA224, SHA256, SHA384 and SHA512
  • Block cipher mode of operation
    • AES CCM and AES CCM-Star
    • AES GCM
    • AES ECB
    • AES CBC
    • AES CTR
  • Hash Algorithm
    • SHA224
    • SHA256
    • SHA384
    • SHA512
  • True random number generation

Other capabilities, such as RSA encryption and signatures (using keys as large as 2048 bits) as well as other ECC curves such as Curve1174, can be implemented using the provided public key accelerator but are not part of the TI SimpleLink SDK for the CC1354P10 device.