Measured on a Texas Instruments reference design with
Tc = 25 °C, VDDS = 3.0 V, unless otherwise noted.
|
MIN |
TYP |
MAX |
UNIT |
| Frequency |
|
32.8 |
|
kHz |
| Calibrated RTC
variation(1) |
Calibrated
periodically against XOSC_HF(2) |
|
±600(3) |
|
ppm |
| Temperature coefficient |
|
50 |
|
ppm/°C |
(1) When using RCOSC_LF as source for the low frequency system clock
(SCLK_LF), the accuracy of the SCLK_LF-derived Real Time Clock (RTC) can be improved by
measuring RCOSC_LF relative to XOSC_HF and compensating for the RTC tick speed. This
functionality is available through the TI-provided Power driver.
(2) TI driver software calibrates the RTC every time XOSC_HF is
enabled.
(3) Some device's variation can exceed 1000 ppm. Further calibration will
not improve variation.