ZHCSHI1H january 2018 – november 2020 CC1312R
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| General Parameters | |||||
| Spurious emissions 25 MHz to 1 GHz | 433.92 MHz Conducted emissions measured according to ETSI EN 300 220 |
< -57 | dBm | ||
| Spurious emissions 1 GHz to 13 GHz | < -47 | dBm | |||
| IEEE 802.15.4, 50 kbps, ±25 kHz Deviation, 2-GFSK, 78 kHz RX Bandwidth | |||||
| Sensitivity | BER = 10–2, 433.92 MHz | –110 | dBm | ||
| Saturation limit | BER = 10–2, 433.92 MHz | 10 | dBm | ||
| Selectivity, +200 kHz | BER = 10–2, 433.92 MHz(1) | 48 | dB | ||
| Selectivity, -200 kHz | BER = 10–2, 433.92 MHz(1) | 43 | dB | ||
| Selectivity, +400 kHz | BER = 10–2, 433.92 MHz(1) | 53 | dB | ||
| Selectivity, -400 kHz | BER = 10–2, 433.92 MHz(1) | 44 | dB | ||
| Blocking, +1 MHz | BER = 10–2, 433.92 MHz(1) | 60 | dB | ||
| Blocking, -1 MHz | BER = 10–2, 433.92 MHz(1) | 54 | dB | ||
| Blocking, +2 MHz | BER = 10–2, 433.92 MHz(1) | 62 | dB | ||
| Blocking, -2 MHz | BER = 10–2, 433.92 MHz(1) | 61 | dB | ||
| Blocking, +10 MHz | BER = 10–2, 433.92 MHz(1) | 75 | dB | ||
| Blocking, -10 MHz | BER = 10–2, 433.92 MHz(1) | 75 | dB | ||
| Image rejection (image compensation enabled) | BER = 10–2, 433.92 MHz(1) | 44 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 95 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
| 200 kbps, ±50 kHz Deviation, 2-GFSK, 273 kHz RX Bandwidth | |||||
| Sensitivity | BER = 10–2, 433.92 MHz | –104 | dBm | ||
| Saturation limit | BER = 10–2, 433.92 MHz | 10 | dBm | ||
| Selectivity, ±400 kHz | BER = 10–2, 433.92 MHz(1) | 48 | dB | ||
| Blocking, ±1 MHz | BER = 10–2, 433.92 MHz(1) | 51 | dB | ||
| Blocking, ±2 MHz | BER = 10–2, 433.92 MHz(1) | 53 | dB | ||
| Blocking, ±10 MHz | BER = 10–2, 433.92 MHz(1) | 68 | dB | ||
| Image rejection (image compensation enabled) | BER = 10–2, 433.92 MHz(1) | 45 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 89 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
| Narrowband, 4.8 kbps, ±2 kHz Deviation, 2-GFSK, 10.1 kHz RX Bandwidth | |||||
| Sensitivity | BER = 10–2, 426.1 MHz | –120 | dBm | ||
| Saturation limit | BER = 10–2, 426.1 MHz | 10 | dBm | ||
| Selectivity, +12.5 kHz | BER = 10–2, 426.1 MHz(1) | 53 | dB | ||
| Selectivity, -12.5 kHz | BER = 10–2, 426.1 MHz(1) | 52 | dB | ||
| Selectivity, +25 kHz | BER = 10–2, 426.1 MHz(1) | 53 | dB | ||
| Selectivity, -25 kHz | BER = 10–2, 426.1 MHz(1) | 52 | dB | ||
| Blocking, +1 MHz | BER = 10–2, 426.1 MHz(1) | 70 | dB | ||
| Blocking, -1 MHz | BER = 10–2, 426.1 MHz(1) | 66 | dB | ||
| Blocking, +2 MHz | BER = 10–2, 426.1 MHz(1) | 72 | dB | ||
| Blocking, -2 MHz | BER = 10–2, 426.1 MHz(1) | 70 | dB | ||
| Blocking, +10 MHz | BER = 10–2, 426.1 MHz(1) | 84 | dB | ||
| Blocking, -10 MHz | BER = 10–2, 426.1 MHz(1) | 84 | dB | ||
| Image rejection (image compensation enabled) | BER = 10–2, 426.1 MHz(1) | 44 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 102 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
| 4.8 kbps, OOK, 34.1 kHz RX Bandwidth | |||||
| Sensitivity | BER = 10–2, 433.92 MHz | -115 | dBm | ||
| SimpleLink™ Long Range, 2.5/5 kbps (20 ksps), ±5 kHz Deviation, 2-GFSK, 34 kHz RX Bandwidth, FEC = 1:2, DSSS = 1:4/1:2 | |||||
| Sensitivity | 2.5 kbps, BER = 10–2, 433.92 MHz | -121 | dBm | ||
| Sensitivity | 5 kbps, BER = 10–2, 433.92 MHz | -119 | dBm | ||
| Saturation limit | 5 kbps, BER = 10–2, 433.92 MHz | 10 | dBm | ||
| Selectivity, +100 kHz | 5 kbps, BER = 10–2, 433.92 MHz(1) | 55 | dB | ||
| Selectivity, -100 kHz | 5 kbps, BER = 10–2, 433.92 MHz(1) | 53 | dB | ||
| Blocking, +1 MHz | 5 kbps, BER = 10–2, 433.92 MHz(1) | 69 | dB | ||
| Blocking, -1 MHz | 5 kbps, BER = 10–2, 433.92 MHz(1) | 65 | dB | ||
| Blocking, +2 MHz | 5 kbps, BER = 10–2, 433.92 MHz(1) | 71 | dB | ||
| Blocking, -2 MHz | 5 kbps, BER = 10–2, 433.92 MHz(1) | 70 | dB | ||
| Blocking, +10 MHz | 5 kbps, BER = 10–2, 433.92 MHz(1) | 84 | dB | ||
| Blocking, -10 MHz | 5 kbps, BER = 10–2, 433.92 MHz(1) | 84 | dB | ||
| Image rejection (image compensation enabled) | 5 kbps, BER = 10–2, 433.92 MHz | 49 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 101 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||