over operating free-air temperature range (unless otherwise noted)(1)
(2)
|
MIN |
MAX |
UNIT |
| VDDS(3)
|
Supply voltage
|
–0.3 |
4.1 |
V |
|
Voltage on any digital pin(4)
|
–0.3 |
VDDS + 0.3, max 4.1 |
V |
|
Voltage on crystal oscillator pins, X32K_Q1, X32K_Q2, X48M_N and X48M_P |
–0.3 |
VDDR + 0.3, max 2.25 |
V |
| Vin
|
Voltage on ADC input |
Voltage scaling enabled |
–0.3 |
VDDS |
V |
| Voltage scaling disabled, internal reference |
–0.3 |
1.49 |
| Voltage scaling disabled, VDDS as reference |
–0.3 |
VDDS / 2.9 |
|
|
Input level, RF pins
|
|
10 |
dBm |
| Tstg
|
Storage temperature |
–40 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to ground, unless otherwise noted.
(3) VDDS_DCDC, VDDS2 and VDDS3 must be at the same potential as VDDS.
(4) Including analog capable DIOs.