ZHCSHI1H january 2018 – november 2020 CC1312R
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| General Parameters | |||||
| Spurious emissions 25 MHz to 1 GHz | 169.44375 MHz Conducted emissions measured according to ETSI EN 300 220 |
< -57 | dBm | ||
| Spurious emissions 1 GHz to 13 GHz | < -47 | dBm | |||
| WMBUS N-MODE, 4.8 kbps, ±2.4 kHz Deviation, 2-GFSK, 10 kHz RX Bandwidth | |||||
| Sensitivity 4.8 kbps ± 2.4 kHz | BER = 10–2, 169.40625 MHz | –119 | dBm | ||
| Saturation limit | BER = 10–2, 169.40625 MHz | 10 | dBm | ||
| Selectivity, +12.5 kHz (1) | BER = 10–2, 169.40625 MHz | 51 | dB | ||
| Selectivity, -12.5 kHz (1) | BER = 10–2, 169.40625 MHz | 51 | dB | ||
| Selectivity, +25 kHz (1) | BER = 10–2, 169.40625 MHz | 52 | dB | ||
| Selectivity, -25 kHz (1) | BER = 10–2, 169.40625 MHz | 52 | dB | ||
| Blocking, +1 MHz (1) | BER = 10–2, 169.40625 MHz | 73 | dB | ||
| Blocking, -1 MHz (1) | BER = 10–2, 169.40625 MHz | 72 | dB | ||
| Blocking, +2 MHz (1) | BER = 10–2, 169.40625 MHz | 77 | dB | ||
| Blocking, -2 MHz (1) | BER = 10–2, 169.40625 MHz | 75 | dB | ||
| Blocking, +10 MHz (1) | BER = 10–2, 169.40625 MHz | 86 | dB | ||
| Blocking, -10 MHz (1) | BER = 10–2, 169.40625 MHz | 86 | dB | ||
| Image rejection (image compensation enabled) (1) | BER = 10–2, 169.40625 MHz | 46 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 91 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
| WMBUS N-MODE, 2.4 kbps, ±2.4 kHz Deviation, 2-GFSK, 10 kHz RX Bandwidth | |||||
| Sensitivity | BER = 10–2, 169.43125 MHz | –121 | dBm | ||
| Saturation limit | BER = 10–2, 169.43125 MHz | 10 | dBm | ||
| Selectivity, +12.5 kHz (1) | BER = 10–2, 169.43125 MHz | 51 | dB | ||
| Selectivity, -12.5 kHz (1) | BER = 10–2, 169.43125 MHz | 51 | dB | ||
| Selectivity, +25 kHz (1) | BER = 10–2, 169.43125 MHz | 52 | dB | ||
| Selectivity, -25 kHz (1) | BER = 10–2, 169.43125 MHz | 52 | dB | ||
| Blocking, +1 MHz (1) | BER = 10–2, 169.43125 MHz | 74 | dB | ||
| Blocking, -1 MHz (1) | BER = 10–2, 169.43125 MHz | 73 | dB | ||
| Blocking, +2 MHz (1) | BER = 10–2, 169.43125 MHz | 78 | dB | ||
| Blocking, -2 MHz (1) | BER = 10–2, 169.43125 MHz | 77 | dB | ||
| Blocking, +10 MHz (1) | BER = 10–2, 169.43125 MHz | 88 | dB | ||
| Blocking, -10 MHz (1) | BER = 10–2, 169.43125 MHz | 87 | dB | ||
| Image rejection (image compensation enabled) (1) | BER = 10–2, 169.43125 MHz | 50 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 92 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||