ZHCSJU4I November 2006 – September 2018 CC1020
PRODUCTION DATA.
Optionally, one microcontroller pin can be used to monitor the LOCK signal. This signal is at low logic level when the PLL is in lock. It can also be used for carrier sense and to monitor other internal test signals.
Figure 5-3 Microcontroller Interface