ZHCSJU4I November 2006 – September 2018 CC1020
PRODUCTION DATA.
| PARAMETER | TYP | UNIT | CONDITION | ||
|---|---|---|---|---|---|
| RSSI dynamic range | 55 | dB | 12.5 and 25 kHz channel spacing | ||
| RSSI accuracy | ±3 | dB | See Section 5.9.5 for details. | ||
| RSSI linearity | ±1 | dB | |||
| RSSI attach time | 2.4 kBaud, 12.5 kHz channel spacing | 3.8 | ms | Shorter RSSI attach times can be traded for lower RSSI accuracy. See Section 5.9.5 for details.
Shorter RSSI attach times can also be traded for reduced sensitivity and selectivity by increasing the receiver channel filter bandwidth. |
|
| 4.8 kBaud, 25 kHz channel spacing | 1.9 | ms | |||
| 153.6 kBaud, 500 kHz channel spacing | 140 | µs | |||
| Carrier sense programmable range | 40 | dB | Accuracy is as for RSSI | ||
| Adjacent channel carrier sense | 12.5 kHz channel spacing | –72 | dBm | At carrier sense level –110 dBm, FM jammer (1 kHz sine, ±2.5 kHz deviation) at adjacent channel.
Adjacent channel carrier sense is measured by applying a signal on the adjacent channel and observe at which level carrier sense is indicated. |
|
| 25 kHz channel spacing | –72 | dBm | |||
| Spurious carrier sense | –70 | dBm | At carrier sense level –110 dBm, 100 MHz to 2 GHz. Adjacent channel and image channel are excluded. | ||