ZHCSCF9 May   2014 BUF16821-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Two-Wire Bus Overview
      2. 7.3.2 Data Rates
      3. 7.3.3 General-Call Reset and Power-Up
      4. 7.3.4 Output Voltage
      5. 7.3.5 Updating the DAC Output Voltages
      6. 7.3.6 DIE_ID and DIE_REV Registers
      7. 7.3.7 Read and Write Operations
        1. 7.3.7.1 Read and Write: DAC and VCOM Register (Volatile Memory)
        2. 7.3.7.2 Writing: DAC and VCOM Register (Volatile Memory)
        3. 7.3.7.3 Reading: DAC, VCOM, Other Register (Volatile Memory)
        4. 7.3.7.4 Write: Nonvolatile Memory for the DAC Register
        5. 7.3.7.5 Read: Nonvolatile Memory for the DAC Register
      8. 7.3.8 Output Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 End-User Selected Gamma Control
      2. 7.4.2 Dynamic Gamma Control
    5. 7.5 Programming
      1. 7.5.1 Addressing the Device
      2. 7.5.2 Nonvolatile Memory
        1. 7.5.2.1 BKSEL Pin
        2. 7.5.2.2 General Acquire Command
        3. 7.5.2.3 Single-Channel Acquire Command
        4. 7.5.2.4 MaxBank
        5. 7.5.2.5 Parity Error Correction
    6. 7.6 Register Maps
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 General PowerPAD Design Considerations
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档 
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

8.1 Application Information

The BUF16821-Q1 is a multichannel programmable voltage reference. Featuring 16 programmable gamma reference outputs and two programmable VCOM outputs, the device is designed to interface between timing controllers and source drivers commonly used in LCD displays.

8.2 Typical Application

Typical_Application_Drawing.gifFigure 20. Gamma Control Block Diagram

8.2.1 Design Requirements

If the nonvolatile memory has never been programmed, the BUF16821-Q1 outputs defaults to VS / 2 following power-up. Refer to the Power Supply Recommendations section for proper power-supply sequencing requirements. Figure 21 shows the typical output response when the analog power supply (VS) ramps to its desired value. When the analog supply is below 2 V, the outputs follow the analog supply voltage. After the analog supply voltage (VS) exceeds approximately 2 V, the outputs begin to track at VS / 2. This sequence is illustrated in Figure 21.

If the nonvolatile memory is pre-programmed, the device outputs ramp to their pre-programmed values. Figure 22 and Figure 23 illustrate the power-up behavior of the device pre-programmed to a 4-V and 8-V output voltage, respectively. Note that when the analog power supply voltage (VS) exceeds approximately 5 V, the device performs an automatic read of the nonvolatile memory, acquiring the pre-programmed values to ensure the proper output value when the analog supply voltage ramps to its final value. During the nonvolatile memory acquire operation, the output tracks at VS / 2 for approximately 1 ms. This sequence is illustrated in Figure 22 and Figure 23 . Note that the minimum valid analog supply voltage, VS, is specified as 9 V. Below this value the outputs should not be considered valid.

Figure 24 illustrates the device output response to a general-call reset. During the internal reset, the output momentarily tracks at VS / 2 while the nonvolatile memory values are acquired. Following the reset, the output returns to the pre-programmed value.

8.2.2 Detailed Design Procedure

Proper power-supply bypassing is required when using the BUF16821-Q1. TI recommends connecting a 10-μF capacitor in parallel with a 100-nF capacitor at each analog supply pin (pins 9 and 23), as illustrated in Figure 19. Similarly, connecting a 1-μF capacitor in parallel with a 100-nF capacitor at the digital supply pin (pin 13) is also recommended. However, adding more than 200-pF capacitance at any gamma or VCOM output is not recommended; see the Output Protection section.

8.2.3 Application Curves

D001_SBOS712.gifFigure 21. Power-On Response Prior to Programming the Nonvolatile Memory
D003_SBOS712.gifFigure 23. Power-On Response with Nonvolatile Memory Programmed for 8-V Output
D002_SBOS712.gifFigure 22. Power-On Response with Nonvolatile Memory Programmed for 4-V Output
D004_SBOS712.gifFigure 24. Output Response to a General-Call Reset