ZHCSR27D August 2020 – September 2022 BQ79612-Q1 , BQ79614-Q1 , BQ79616-Q1
PRODUCTION DATA
| Related Pins | Components | Value | Description |
|---|---|---|---|
| VC0 to VC16 | Filter resistor | 100 Ω | Only differential RC filters are needed for VC channels. Besides serving for input signal filtering, these components are required to support hot-plug events during cell module insertion. Hence, it is highly recommended to use the component values as suggested. |
| Filter capacitor | 0.47 μF/16 V or 1 μF/16 V |
||
| CB0 to CB16 | Filter resistor | Depends on system’s balancing current requirements | The filter resistor on CB pins sets the maximum balancing current.
See Section 9.3.3 for details. Only differential RC filters are needed for CB channels. Besides serving for input signal filtering, these components are required to support hot-plug events during cell module insertion. Hence, it is highly recommended to use the component values as suggested. |
| Filter capacitor | 0.47 μF/16 V or 1 μF/16 V |
Cell Connections
It is recommended to populate the battery cells from bottom channels (both VC and CB channels) and up, leaving upper channels as unused channels if cell module size is smaller than the maximum channel size of the BQ7961x-Q1 device. Unused channel(s) in BQ79616-Q1, BQ79614-Q1, and BQ79612-Q1 will be connected as shown in Figure 10-2. PCB Layout for open/NC pins should have minimum trace lengths and should not be connected to a wire or cable.
Figure 10-2 Unused VC and CB Channels