ZHCSHU6L march 2018 – august 2023 BQ77915
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | VDD, VC5, VC4, VC3, VC2, VC1, CTRD, CTRC | –0.3 | 36 | V |
LD | –30 | 20 | V | ||
PRES | –0.3 | 36 | V | ||
VC0, SRN, SRP, TS, AVDD, CCFG, CBI | –0.3 | 3.6 | V | ||
VO | Output voltage | DSG | –0.3 | 20 | V |
CHG | –30 | 20 | V | ||
CBO | –0.3 | 36 | V | ||
LPWR | –30 | 3.6 | V | ||
VO | Output voltage | VTB, OCDP | –0.3 | 3.6 | V |
II | Input current | LD, CHG | 500 | µA | |
DSG | 1 | mA | |||
IO | Output current | CHG, DSG | 1 | mA | |
IO | Output current | Cell Balancing current (VC5, VC4, VC3, VC2, VC1, VC0) | 50 | mA | |
Lead temperature (soldering, 10 s), TSOLDER | 300 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |