ZHCSHU6L march 2018 – august 2023 BQ77915
PRODUCTION DATA
For this design example, use the parameters shown in Table 10-1.
PARAMETER | DESCRIPTION | VALUES | |
---|---|---|---|
RIN | Cell voltage sensing (VCx pins) filter resistor. System designers should change this parameter to adjust the cell balance current. | 1 kΩ ±5% | |
CIN | Cell voltage sensing (VCx pins) filter capacitor | 0.1 µF ±10% | |
RVDD | Supply voltage filter resistor | 1 kΩ ±5% | |
CVDD | Supply voltage filter capacitor | 1 µF ±20% | |
RS | Current sensing input filter resistor | 100 Ω ±5% | |
CS | Current sensing input filter capacitor | 0.1 µF ±10% | |
RTS | NTC thermistor | 103AT, 10 kΩ ±3% | |
RTS_PU | Thermistor pullup resistor to VTB pin, assuming using 103AT NTC or NTC with similar resistance-temperature characteristic | 10 kΩ ±1% | |
RGS_CHG | CHG FET gate-source resistor | Load removal is enabled for UV recovery. | 3.3 MΩ ±5% |
Load removal is disabled for UV recovery. | 1 MΩ ±5% | ||
RGS_DSG | DSG FET gate-source resistor | 1 MΩ ±5% | |
RCHG | CHG gate resistor | System designers should adjust this parameter to meet the desired FET rise/fall time. | 1 kΩ ±5% |
If additional components are used to protect the CHG FET and/or to enable load removal detection for UV recovery | 1 MΩ ±5% | ||
RDSG | DSG gate resistor. System designers should adjust this parameter to meet the desired FET rise/fall time. | 4.5 kΩ ±5% | |
RCTRC and RCTRD | CTRC and CTRD current limit resistor | 10 MΩ ±5% | |
RHIB | PRES pullup resistor for NORMAL mode | 10 kΩ ±5% | |
ROCD | OCDP discharge overcurrent protection delay pulldown resistor. System designers should change this parameter for the desired delay. | 100 kΩ ±1% | |
RCB | CBI pulldown resistor between stacked devices to enable balancing | 10 kΩ ±5% | |
RLD | LD resistor for load removal detection | 450 KΩ ±5% | |
RSNS | Current sense resistor for current protection. System designers should change this parameter according to the application current protection requirement. | 1 mΩ ±1% |