ZHCSTD4B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
| Address | 0x053A | |||||||
| Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RSVD | TPARITY_ FAIL | VPARITY_ FAIL | |||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RSVD = | Reserved | |||||||
| TPARITY_FAIL = | Indicates a parity fault is detected on any of the following OTUT related configurations:
1 = Fault | |||||||
| VPARITY_FAIL = | Indicates a parity fault is detected on any of the following OVUV related configurations:
1 = Fault | |||||||