ZHCSTD4B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
The device provides OTP margin read test modes, with which host can set up to reload the OTP with margin 1 or margin 0. To start the margin read test, host selects the desired test mode through DIAG_OTP_CTRL[MARGIN_MODE2:0] and sets DIAG_OTP_CTRL[MARGIN_GO] = 1. The device will reload the OTP per the [MARGIN_MODE2:0] setting. Any OTP related error will be flagged to the FAULT_OTP register.