ZHCSTD4B September 2019 – October 2023 BQ75614-Q1
PRODUCTION DATA
| Address | 0x051B | |||||||
| Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | LOADED | LOADWRN | LOADERR | FMTERR | PROGOK | UVOK | OVOK | TRY |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| LOADED = | Indicates OTP page 2 has been selected for loading into the
related registers. See [LOADERR] and [LOADWRN] for
error and warning status. 0 = Not selected for loading 1 = Page 2 selected and loaded | |||||||
| LOADWRN = | Indicates OTP page 2 was loaded but with one or more SEC
warnings. 0 = No warning, or no load attempted 1 = Warning | |||||||
| LOADERR = | Indicates an error while attempting to load OTP page 2; that is,
DED is detected while loading the selected page. 0 = No error, or no load was attempted. 1 = Error detected | |||||||
| FMTERR = | Indicates a formatting error in OTP page 2; that is, when
[UVOK] or [OVOK] is set, but [TRY] = 0. Do
not program if this bit is set. 0 = No error 1 = Error detected | |||||||
| PROGOK = | Indicates the validity for loading for OTP page 2. A valid page
indicates that successful programming occurred. 0 = Not valid 1 = Valid | |||||||
| UVOK = | Indicates an OTP programming voltage undervoltage condition is
detected during programming attempt for OTP page 2. The OV condition
may also trigger the UV as part of the shutdown process. 0 = UV condition detected. Also reads as 0 if no programming attempt is performed. 1 = No UV condition detected | |||||||
| OVOK = | Indicates an OTP programming voltage overvoltage condition is
detected during programming attempt for OTP page 2. The OV condition
will trigger the UV as part of the shutdown process. The device must
be taken out of service. 0 = OV condition detected. Also reads as 0 if no programming attempt is performed. 1 = No OV condition detected | |||||||
| TRY = | Indicates a first programming attempt for OTP page 2. 0 = No first attempt made 1 = First attempt made | |||||||