ZHCSN83A june 2020 – january 2021 BQ25731
PRODUCTION DATA
The parameters are configurable using the evaluation software. The simplified application circuit (see Figure 10-1, as the application diagram) shows the minimum component requirements. Inductor, capacitor, and MOSFET selection are explained in the rest of this section. Refer to the EVM user's guide for the complete application schematic.