ZHCSN83A june 2020 – january 2021 BQ25731
PRODUCTION DATA
| BQ25710 | BQ25713 | BQ25792 | BQ25731 | |
|---|---|---|---|---|
| Interface | SMBus | I2C | I2C | I2C |
| Device address | 09h | 6Bh | 6Bh | 6Bh |
| Integrated MOSFET/Controller | Controller | Controller | Integrated MOSFET | Controller |
| Maximum Charge Current | 8.128 A | 8.128 A | 5 A | 16.256 A |
| Cell Count | 1S~4S | 1S~4S | 1S~4S | 1S~5S |
| Switching Frequency (Hz) | 800 k/1.2 M | 800 k/1.2 M | 750 k/1.5 M | 400 k/800 k |
| Input Current Sense Resistor | 10 mΩ/20 mΩ | 10 mΩ/20 mΩ | Integrated | 5 mΩ/10 mΩ |
| Independent Comparator Latch | Non Latch | Non Latch | NA | Latch/Non latch (default) |
| VSYS_UVP | 2.4 V | 2.4 V | 2.2 V | 1.6 V |
| OTG Voltage Range | 3.0 V - 20.8 V | 3.0 V - 20.8 V | 2.8 V - 22 V | 3.0 V - 24 V |
| Frequency Dithering | No | No | No | Yes |
| BATFET Power Path | Yes | Yes | Yes | No |