ZHCSN83A june 2020 – january 2021 BQ25731
PRODUCTION DATA
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input Voltage(2) | 3.5 V < Adapter Voltage < 26V |
| Input Current Limit (2) | 3.2 A for 65-W adapter |
| Battery Charge Voltage(1) | 8400 mV for 2s battery |
| Battery Charge Current(1) | 3072 mA for 2s battery |
| Minimum System Voltage(1) | 6600 mV for 2s battery |