ZHCSN83A june 2020 – january 2021 BQ25731
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Voltage | ACN, ACP, VBUS | 0 | 26 | V | |
| SRN, SRP, VSYS | 0 | 23.15 | |||
| SW1, SW2 | –2 | 26 | |||
| BTST1, BTST2, HIDRV1, HIDRV2, | 0 | 32 | |||
| SDA, SCL, REGN, PSYS, CHRG_OK, CELL_BATPRESZ, ILIM_HIZ, LODRV1, LODRV2, VDDA, COMP2, CMPIN, CMPOUT,OTG/VAP/FRS | 0 | 6.5 | |||
| PROCHOT | 0 | 5.3 | |||
| IADPT, IBAT, COMP1 | 0 | 3.3 | |||
| Differential Voltage | BTST1-SW1, BTST2-SW2, HIDRV1-SW1, HIDRV2-SW2 | 0 | 6.5 | V | |
| SRP-SRN, ACP-ACN | –0.5 | 0.5 | |||
| BATDRV-VSYS | 0 | 10.8 | |||
| Temperature | Junction temperature range, TJ | –20 | 125 | °C | |
| Storage temperature, Tstg | –20 | 85 | |||