ZHCSPC2C September 2021 – January 2023 BQ25180
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | IN | -0.3 | 25 | V |
Voltage | All other pins | -0.3 | 5.5 | V |
Input Current (DC) | IN | 1.1 | A | |
SYS Discharge Current(DC) | SYS | 1.5 | A | |
SYS Discharge Current (tpulse <20ms) | SYS | 2.5 | A | |
Output Sink Current | /INT | 20 | mA | |
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | -65 | 150 | °C |