ZHCSPC2C September 2021 – January 2023 BQ25180
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
IN | A2 | P | DC Input Power Supply. IN is connected to the external DC supply. Bypass IN to GND with at least 1 μF of capacitance using a ceramic capacitor. | |
SYS | B2 | P | Regulated System Output. Connect at least 10-μF ceramic capacitor (at least >1 μF of ceramic capacitance with DC bias derating) from SYS to GND as close to the SYS and GND pins as possible. | |
BAT | C2 | P | Battery Connection. Connect to the positive terminal of the battery. Bypass BAT to GND with at least 1 μF of ceramic capacitance. | |
GND | D2 | - | Ground connection. Connect to the ground plane of the circuit. | |
SCL | B1 | I/O | I2C Interface Clock. Connect SCL to the logic rail through a 10-kΩ pullup resistor. | |
SDA | C1 | I/O | I2C Interface Data. Connect SDA to the logic rail through a 10-kΩ pullup resistor. | |
/INT | A1 | O | INT is an open-drain output that signals fault interrupts. When a fault occurs, a 128-μs active low pulse is sent out as an interrupt for the host. INT is enabled/disabled using the MASK_INT bit in the control register. Can be pulled up to the logic rail through a 1-kΩ to 20-kΩ resistor. | |
TS/MR | D1 | I/O | Manual Reset Input/ NTC thermistor pin. TS/MR is a general purpose input that must be held low for greater than tLPRESS to go into Ship mode or perform a hardware reset. It can also be used to detect shorter button press durations such as tWAKE1 and tWAKE2 TSMR may be driven by a momentary push-button or a MOS switch. The TSMR pin can also have an NTC thermistor connected on to it. |