ZHCSPC2C September 2021 – January 2023 BQ25180
PRODUCTION DATA
Table 8-7 lists the memory-mapped registers for the I2C registers. All register offset addresses not listed in Table 8-7 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0x0 | STAT0 | Charger Status | Go |
0x1 | STAT1 | Charger Status and Faults | Go |
0x2 | FLAG0 | Charger Flag Registers | Go |
0x3 | VBAT_CTRL | Battery Voltage Control | Go |
0x4 | ICHG_CTRL | Fast Charge Current Control | Go |
0x5 | CHARGECTRL0 | Charger Control 0 | Go |
0x6 | CHARGECTRL1 | Charger Control 1 | Go |
0x7 | IC_CTRL | IC Control | Go |
0x8 | TMR_ILIM | Timer and Input Current Limit Control | Go |
0x9 | SHIP_RST | Shipmode, Reset and Pushbutton Control | Go |
0xA | SYS_REG | SYS Regulation Voltage Control | Go |
0xB | TS_CONTROL | TS Control | Go |
0xC | MASK_ID | MASK and Device ID | Go |
Complex bit access types are encoded to fit into small table cells. Table 8-8 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
RC | R C | Read to Clear |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
STAT0 is shown in Figure 8-10 and described in Table 8-9.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_OPEN_STAT | CHG_STAT_1:0 | ILIM_ACTIVE_STAT | VDPPM_ACTIVE_STAT | VINDPM_ACTIVE_STAT | THERMREG_ACTIVE_STAT | VIN_PGOOD_STAT | |
R-X | R-X | R-X | R-X | R-X | R-X | R-X | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TS_OPEN_STAT | R | X | TS Open Status
1b0 = TSMR pin is not Open 1b1 = TSMR pin is Open |
6-5 | CHG_STAT_1:0 | R | X | Charging Status Indicator
2b00 = Not Charging while charging is enabled. 2b01 = Constant Current Charging (Trickle Charge/ Pre Charge or in Fast Charge Mode) 2b10 = Constant Voltage Charging 2b11 = Charge Done or charging is disabled by the host. |
4 | ILIM_ACTIVE_STAT | R | X | Input Curent Limit Active
1b0 = Not Active 1b1 = Active |
3 | VDPPM_ACTIVE_STAT | R | X | VDPPM Mode Active
1b0 = Not Active 1b1 = Active |
2 | VINDPM_ACTIVE_STAT | R | X | VINDPM Mode Active
1b0 = Not Active 1b1 = Active |
1 | THERMREG_ACTIVE_STAT | R | X | Thermal Regulation Active
1b0 = Not Active 1b1 = Active |
0 | VIN_PGOOD_STAT | R | X | VIN Power Good
1b0 = VIN Power Not Good 1b1 = VIN Power Good |
STAT1 is shown in Figure 8-11 and described in Table 8-10.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VIN_OVP_STAT | BUVLO_STAT | RESERVED | TS_STAT_1:0 | SAFETY_TMR_FAULT_FLAG | WAKE1_FLAG | WAKE2_FLAG | |
R-1b0 | R-X | R-X | R-2b00 | RC-1b0 | RC-1b0 | RC-1b0 | |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VIN_OVP_STAT | R | 1b0 | VIN_OVP Fault
1b0 = Not Active 1b1 = Active |
6 | BUVLO_STAT | R | X | Battery UVLO Status
1b0 = Not Active 1b1 = Active |
5 | RESERVED | R | X | Reserved |
4-3 | TS_STAT_1:0 | R | 2b00 | TS Status
2b00 = Normal 2b01 = VTS < VHOT or VTS > VCOLD(charging suspended) 2b10 = VCOOL < VTS < VCOLD (Charging current reduced by value set by TS_Registers) 2b11 = VWARM > VTS > VHOT (Charging voltage reduced by value set by TS_Registers) |
2 | SAFETY_TMR_FAULT_FLAG | RC | 1b0 | Safety Timer Expired Fault Cleared only after CE is toggled.
1b0 = Not Active 1b1 = Active |
1 | WAKE1_FLAG | RC | 1b0 | Wake 1 Timer Flag
1b0 = Does not meet Wake 1 Condition 1b1 = Met Wake 1 Condition |
0 | WAKE2_FLAG | RC | 1b0 | Wake 2 Timer Flag
1b0 = Does not meet Wake 2 Condition 1b1 = Met Wake2 Condition |
FLAG0 is shown in Figure 8-12 and described in Table 8-11.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_FAULT | ILIM_ACTIVE_FLAG | VDPPM_ACTIVE_FLAG | VINDPM_ACTIVE_FLAG | THERMREG_ACTIVE_FLAG | VIN_OVP_FAULT_FLAG | BUVLO_FAULT_FLAG | BAT_OCP_FAULT |
RC-X | RC-X | RC-X | RC-X | RC-X | RC-X | RC-X | RC-X |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TS_FAULT | RC | X | TS_Fault
1b0 = No TS Fault detected 1b1 = TS Fault detected |
6 | ILIM_ACTIVE_FLAG | RC | X | ILIM Active
1b0 = NO ILIM Fault detected 1b1 = ILIM Fault detected |
5 | VDPPM_ACTIVE_FLAG | RC | X | VDPPM FLAG
1b0 = VDPPM fault not detected 1b1 = VDPPM fault detected |
4 | VINDPM_ACTIVE_FLAG | RC | X | VINDPM FLAG
1b0 = VINDPM fault not detected 1b1 = VINDPM fault detected |
3 | THERMREG_ACTIVE_FLAG | RC | X | Thermal Regulation FLAG
1b0 = No thermal regulation detected 1b1 = Thermal regulation has occured |
2 | VIN_OVP_FAULT_FLAG | RC | X | VIN_OVP FLAG
1b0 = VIN_OVP fault not detected 1b1 = VIN_OVP fault detected |
1 | BUVLO_FAULT_FLAG | RC | X | Battery undervoltage FLAG
1b0 = Battery undervoltage fault not detected 1b1 = Battery undervoltage fault detected |
0 | BAT_OCP_FAULT | RC | X | Battery overcurrent protection
1b0 = Battery overcurrent condition not detected 1b1 = Battery overcurrent condition detected |
VBAT_CTRL is shown in Figure 8-13 and described in Table 8-12.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VBATREG_6:0 | ||||||
R/W-1b0 | R/W-7b1000110 | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 1b0 | Reserved |
6-0 | VBATREG_6:0 | R/W | 7b1000110 | Battery Regulation Voltage VBATREG= 3.5V + VBATREG_CODE * 10mV. Maximum programmable voltage = 4.65V |
ICHG_CTRL is shown in Figure 8-14 and described in Table 8-13.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHG_DIS | ICHG_6:0 | ||||||
R/W-1b0 | R/W-7b0000101 | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CHG_DIS | R/W | 1b0 | Charge Disable
1b0 = Battery Charging Enabled 1b1 = Battery Charging Disabled |
6-0 | ICHG_6:0 | R/W | 7b0000101 | For ICHG <= 35mA = ICHGCODE +5mA
For ICHG > 35mA = 40+((ICHGCODE-31)*10)mA. Maximum programmable current = 1000mA |
CHARGECTRL0 is shown in Figure 8-15 and described in Table 8-14.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | IPRECHG | ITERM_1:0 | VINDPM_1:0 | THERM_REG_1:0 | |||
R/W-1b0 | R/W-1b0 | R/W-2b10 | R/W-2b11 | R/W-2b00 | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 1b0 | Reserved |
6 | IPRECHG | R/W | 1b0 | Precharge current = x times of term
1b0 = Precharge is 2x Term 1b1 = Precharge is Term |
5-4 | ITERM_1:0 | R/W | 2b10 | Termination current = % of Icharge
2b00 = Disable 2b01 = 5% of ICHG 2b10 = 10% of ICHG 2b11 = 20% of ICHG |
3-2 | VINDPM_1:0 | R/W | 2b11 | VINDPM Level Selection
2b00 = 4.2 V 2b01 = 4.5 V 2b10 = 4.7 V 2b11 = Disabled |
1-0 | THERM_REG_1:0 | R/W | 2b00 | Thermal Regulation Threshold
2b00 = 100C 2b11 = Disabled |
CHARGECTRL1 is shown in Figure 8-16 and described in Table 8-15.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IBAT_OCP_1:0 | BUVLO_2:0 | CHG_STATUS_INT_MASK | ILIM_INT_MASK | VDPM_INT_MASK | |||
R/W-2b01 | R/W-3b010 | R/W-1b1 | R/W-1b1 | R/W-1b0 | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | IBAT_OCP_1:0 | R/W | 2b01 | Battery Discharge Current Limit
2b00 = 500mA 2b01 = 1000mA 2b10 = 1500mA 2b11 = Disabled |
5-3 | BUVLO_2:0 | R/W | 3b010 | Battery Undervoltage LockOut Falling Threshold.
3b000 = 3.0V 3b001 = 3.0V 3b010 = 3.0V 3b011 = 2.8V 3b100 = 2.6V 3b101 = 2.4V 3b110 = 2.2V 3b111 = 2.0V |
2 | CHG_STATUS_INT_MASK | R/W | 1b1 | Mask Charging Status Interrupt
1b0 = Enable Charging Status Interrupt anytime there is a charging status change. 1b1 = Mask Charging Status Interrupt |
1 | ILIM_INT_MASK | R/W | 1b1 | Mask ILIM Fault Interrupt
1b0 = Enable ILIM Interrupt 1b1 = Mask ILIM Interrupt |
0 | VDPM_INT_MASK | R/W | 1b0 | Mask VINDPM and VDPPM Interrupt
1b0 = Enable VINDPM and VDPPM Interrupt 1b1 = Mask VINDPM and VDPPM Interrupt |
IC_CTRL is shown in Figure 8-17 and described in Table 8-16.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_EN | VLOWV_SEL | VRCH_0 | 2XTMR_EN | SAFETY_TIMER_1:0 | WATCHDOG_SEL_1:0 | ||
R/W-1b1 | R/W-1b0 | R/W-1b0 | R/W-1b0 | R/W-2b01 | R/W-2b00 | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TS_EN | R/W | 1b1 | TS Auto Function
1b0 = TS auto function disabled (Only charge control is disabled. TS monitoring is enabled) 1b1 = TS auto function enabled |
6 | VLOWV_SEL | R/W | 1b0 | Precharge Voltage Threshold (VLOWV)
1b0 = 3V 1b1 = 2.8V |
5 | VRCH_0 | R/W | 1b0 | Recharge Voltage Threshold
1b0 = 100mV 1b1 = 200 mV |
4 | 2XTMR_EN | R/W | 1b0 | Timer Slow
1b0 = The timer is not slowed at any time 1b1 = The timer is slowed by 2x when in any control other than CC or CV |
3-2 | SAFETY_TIMER_1:0 | R/W | 2b01 | Fast Charge Timer
2b00 = 3 hour fast charge 2b01 = 6 hour fast charge 2b10 = 12 hour fast charge 2b11 = Disable safety timer |
1-0 | WATCHDOG_SEL_1:0 | R/W | 2b00 | Watchdog Selection
2b00 = 160s default register values 2b01 = 160s HW_RESET 2b10 = 40s HW_RESET 2b11 = Disable watchdog function |
TMR_ILIM is shown in Figure 8-18 and described in Table 8-17.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MR_LPRESS_1:0 | MR_RESET_VIN | AUTOWAKE_1:0 | ILIM_2:0 | ||||
R/W-2b01 | R/W-1b0 | R/W-2b01 | R/W-3b101 | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | MR_LPRESS_1:0 | R/W | 2b01 | Push button Long Press duration timer
2b00 = 5s 2b01 = 10s 2b10 = 15s 2b11 = 20s |
5 | MR_RESET_VIN | R/W | 1b0 | Hardware reset condition
1b0 = Reset sent when long press duration is met 1b1 = Reset sent when long press duration is met and VIN_Powergood |
4-3 | AUTOWAKE_1:0 | R/W | 2b01 | Auto Wake Up Timer Restart
2b00 = 0.5s 2b01 = 1s 2b10 = 2s 2b11 = 4s |
2-0 | ILIM_2:0 | R/W | 3b101 | Input Current Limit Setting
3b000 = 50mA 3b001 = 100mA(max.) 3b010 = 200mA 3b011 = 300mA 3b100 = 400mA 3b101 = 500mA(max.) 3b110 = 700mA 3b111 = 1100mA |
SHIP_RST is shown in Figure 8-19 and described in Table 8-18.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REG_RST | EN_RST_SHIP_1:0 | PB_LPRESS_ACTION_1:0 | WAKE1_TMR | WAKE2_TMR | EN_PUSH | ||
R/W-1b0 | R/W-2b00 | R/W-2b10 | R/W-1b0 | R/W-1b0 | R/W-1b1 | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | REG_RST | R/W | 1b0 | Software Reset
1b0 = Do nothing 1b1 = Software Reset |
6-5 | EN_RST_SHIP_1:0 | R/W | 2b00 | Shipmode Enable and Hardware Reset
2b00 = Do nothing 2b01 = Enable shutdown mode with wake on adapter insert only 2b10 = Enable shipmode with wake on button press or adapter insert 2b11 = Hardware Reset |
4-3 | PB_LPRESS_ACTION_1:0 | R/W | 2b10 | Pushbutton long press action
2b00 = Do nothing 2b01 = Hardware Reset 2b10 = Enable shipmode 2b11 = Enable shutdown mode |
2 | WAKE1_TMR | R/W | 1b0 | Wake 1 Timer Set
1b0 = 300ms 1b1 = 1s |
1 | WAKE2_TMR | R/W | 1b0 | Wake 2 Timer Set
1b0 = 2s 1b1 = 3s |
0 | EN_PUSH | R/W | 1b1 | Enable Push Button and Reset Function on Battery Only
1b0 = Disable 1b1 = Enable |
SYS_REG is shown in Figure 8-20 and described in Table 8-19.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYS_REG_CTRL_2:0 | RESERVED | SYS_MODE_1:0 | WATCHDOG_15S_ENABLE | VDPPM_DIS | |||
R/W-3b010 | R/W-1b0 | R/W-2b00 | R/W-1b0 | R/W-1b0 | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | SYS_REG_CTRL_2:0 | R/W | 3b010 | SYS Regulation Voltgage
3b000 = Battery Tracking Mode 3b001 = 4.4V 3b010 = 4.5V 3b011 = 4.6V 3b100 = 4.7V 3b101 = 4.8V 3b110 = 4.9V 3b111 = Pass-Through (VSYS is VIN) |
4 | RESERVED | R/W | 1b0 | Reserved |
3-2 | SYS_MODE_1:0 | R/W | 2b00 | Sets how SYS is powered in any state, except SHIPMODE
2b00 = SYS powered from VIN if present or VBAT 2b01 = SYS powered from VBAT only, even if VIN present 2b10 = SYS disconnected and left floating 2b11 = SYS disconnected with pulldown |
1 | WATCHDOG_15S_ENABLE | R/W | 1b0 | I2C Watchdog
1b0 = Mode Disabled 1b1 = Do a HW reset after 15s if no I2C transaction after VIN plugged |
0 | VDPPM_DIS | R/W | 1b0 | Disable VDPPM
1b0 = Enable VDPPM 1b1 = Disable VDPPM |
TS_CONTROL is shown in Figure 8-21 and described in Table 8-20.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_HOT | TS_COLD | TS_WARM | TS_COOL | TS_ICHG | TS_VRCG | ||
R/W-2b00 | R/W-2b00 | R/W-1b0 | R/W-1b0 | R/W-1b0 | R/W-1b0 | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | TS_HOT | R/W | 2b00 | TS Hot threshold register
2b00 = Default 60C 2b01 = 65C 2b10 = 50C 2b11 = 45C |
5-4 | TS_COLD | R/W | 2b00 | TS Cold threshold register
2b00 = Default 0C 2b01 = 3C 2b10 = 5C 2b11 = -3C |
3 | TS_WARM | R/W | 1b0 | TS Warm threshold
1b0 = Default 45C 1b1 = Disabled |
2 | TS_COOL | R/W | 1b0 | TS Cool threshold register
1b0 = Default 10C 1b1 = Disabled |
1 | TS_ICHG | R/W | 1b0 | Fast charge current when decreased by TS function
1b0 = 0.5*ICHG 1b1 = 0.2*ICHG |
0 | TS_VRCG | R/W | 1b0 | Reduced target battery voltage during Warm
1b0 = VBATREG -100mV 1b1 = VBATREG -200mV |
MASK_ID is shown in Figure 8-22 and described in Table 8-21.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS_INT_MASK | TREG_INT_MASK | BAT_INT_MASK | PG_INT_MASK | Device_ID | |||
R/W-1b1 | R/W-1b1 | R/W-1b0 | R/W-1b0 | R-4b0000 | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TS_INT_MASK | R/W | 1b1 | Mask TS
1b0 = Enable TS Interrupt 1b1 = Mask TS Interrupt |
6 | TREG_INT_MASK | R/W | 1b1 | Mask TREG
1b0 = Enable TREG Interrupt 1b1 = Mask TREG Interrupt |
5 | BAT_INT_MASK | R/W | 1b0 | Mask BATOCP and BUVLO
1b0 = Enable BOCP and BUVLO Interrupt 1b1 = Mask BOCP and BUVLO Interrupt |
4 | PG_INT_MASK | R/W | 1b0 | Mask PG and VINOVP
1b0 = Enable PG and VINOVP Interrupt 1b1 = Mask PG and VINOVP Interrupt |
3-0 | Device_ID | R | 4b0000 | Device ID
4b0000 = BQ25180 |