ZHCSPC2C September 2021 – January 2023 BQ25180
PRODUCTION DATA
When a software reset is issued either through a watchdog action configurable through the WATCHDOG_SEL bits or register reset configurable through the REG_RST bit, the device will reset all of the registers to the defaults. Any bits loaded through OTP memory are also loaded. If the device was waiting to go to shipmode (all conditions for entering ship are fulfilled except adapter removal), a hardware or software reset will cancel the pending shipmode request. If the shipmode request was written through I2C, the host can cancel the ship entry by clearing the bit before shipmode entry has happened.