ZHCSCJ9B February 2013 – May 2015
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The bq24157S is a compact, flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24157S integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small DSBGA package. The charge parameters can be programmed through an I2C interface.
VBUS = 5 V, ICHARGE = 1250 mA, VBAT = 3.5 to 4.44 V (adjustable).
Figure 28. I2C Controlled 1-Cell USB Charger Application Circuit With USB-OTG Support
Use the following typical application design procedure to select external components values for the bq24157S device.
| Specification | Test Condition | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input DC voltage, VIN | Input voltage from AC adapter input | 4 | 5 | 6 | V |
| Input current | Maximum input current from AC adapter input | 0.1 | 0.1 to 0.5 | 1.5 | A |
| Charge current | Battery charge current | 0.325 | 0.7 | 1.55 | A |
| Output regulation voltage | Voltage applied at VBAT | 0 | 3 to 4.2 | 4.44 | V |
| Operating junction temperature range, TJ | 0 | 125 | °C | ||
Systems design specifications:
SPACE
, the worst case is when battery voltage is as close as to half of the input voltage.
LOUT = 1.11 μH
Select the output inductor to standard 1 μH. Calculate the total ripple current with using the 1-μH inductor:
ΔIL = 0.42 A
Calculate the maximum output current:
ILPK = 1.46 A
Select 2.5-mm by 2-mm, 1-μH, 1.5-A surface mount multi-layer inductor. The suggested inductor part numbers are shown in Table 11.
| Part Number | Inductance | Size | Manufacturer |
|---|---|---|---|
| LQM2HPN1R0MJ0 | 1 μH | 2.5 × 2.0 mm | Murata |
| MIPS2520D1R0 | 1 μH | 2.5 × 2.0 mm | FDK |
| MDT2520-CN1R0M | 1 μH | 2.5 × 2.0 mm | TOKO |
| CP1008 | 1 μH | 2.5 × 2.0 mm | Inter-Technical |
COUT = 15.8 μF
Select two 0603 X5R 6.3-V 10-μF ceramic capacitors in parallel, that is, Murata GRM188R60J106M.
The maximum sense voltage across the sense resistor is 85 mV. To get a better current regulation accuracy, V(RSNS) should equal 85 mV, and calculate the value for the sense resistor.
R(SNS) = 68 mΩ
This is a standard value. If it is not a standard value, then choose the next close value and calculate the real charge current. Calculate the power dissipation on the sense resistor:
P(RSNS) = I(CHARGE) 2 × R(SNS)
P(RSNS) = 1.252 × 0.068
P(RSNS) = 0.106 W
Select 0402 0.125-W 68-mΩ 2% sense resistor, that is, Panasonic ERJ2BWGR068.
For 1.5A application, R(SNS)= 85mV/1.55A = 55 mΩ
Figure 29. Measured Efficiency and Power Loss
Both the termination current range and charge current range depend on the sensing resistor (RSNS). The termination current step (IOTERM_STEP) can be calculated using Equation 11.
Table 12 shows the termination current settings for three sensing resistors.
| BIT | VI(TERM) (mV) | I(TERM) (mA) R(SNS) = 55 mΩ |
I(TERM) (mA) R(SNS) = 68 mΩ |
I(TERM) (mA) R(SNS) = 100 mΩ |
|---|---|---|---|---|
| VI(TERM2) | 13.6 | 247 | 200 | 136 |
| VI(TERM1) | 6.8 | 124 | 100 | 68 |
| VI(TERM0) | 3.4 | 62 | 50 | 34 |
| Offset | 3.4 | 62 | 50 | 34 |
For example, with a 68-mΩ sense resistor, V(ITERM2) = 1, V(ITERM1) = 0, and V(ITERM0) = 1, ITERM = [(13.6 mV × 1) + (6.8 mV × 0) + (3.4 mV × 1) + 3.4 mV] / 68 mΩ = 200 mA + 0 + 50 mA + 50 mA = 300 mA.
The charge current step (IO(CHARGE_STEP)) is calculated using Equation 12.
Table 13 shows the charge current settings for three sensing resistors.
| BIT | VI(REG) (mV) | IO(CHARGE) (mA) R(SNS) = 55 mΩ |
IO(CHARGE) (mA) R(SNS) = 68 mΩ |
IO(CHARGE) (mA) R(SNS) = 100 mΩ |
|---|---|---|---|---|
| VI(CHRG3) | 54.4 | 989 | 800 | 544 |
| VI(CHRG2) | 27.2 | 495 | 400 | 272 |
| VI(CHRG1) | 13.6 | 247 | 200 | 136 |
| VI(CHRG0) | 6.8 | 124 | 100 | 68 |
| Offset | 37.4 | 680 | 550 | 374 |
For example, with a 68-mΩ sense resistor, V(CHRG3) = 1, V(CHRG2) = 0, V(ICHRG1) = 0, and V(ICHRG0) = 1, ITERM = [(54.4 mV × 1) + (27.2 mV × 0) + (13.6 mV × 0) + (6.8 mV × 1) + 37.4 mV] / 68 mΩ = 800 mA + 0 + 0 + 100 mA = 900 mA.
The IC provides internal loop compensation. With the internal loop compensation, the highest stability occurs when the LC resonant frequency, ƒo, is approximately 40 kHz (20 to 80 kHz). Equation 13 can be used to calculate the value of the output inductor, LOUT, and output capacitor, COUT.
To reduce the output voltage ripple, TI recommends a ceramic capacitor with the capacitance between 4.7 to 47 μF for COUT. See previous sections in the Detailed Design Procedure for components selection.
| VBUS = 0 to 5 V | IIN_limit = 500 mA | VBATREG = 4.2 V |
| VBAT = 3.5 V | ICHG = 550 mA | |
| VBUS = 5 V | VBAT = 3.5 V | IIN_limit = 500 mA |
| VBATREG = 4.2 V | ICHG = 550 mA | Termination Enabled |
| VBUS = 5.05 V | VBAT = 3.5 V | IBUS = 217 mA |
| VBUS = 5 V | VBAT = 3.5 V | IIN_limit = 500 mA |
| VBATREG = 4.2 V | ICHG = 550 mA | |
| Termination Enabled | ||
| VBUS = 5 V | VBAT = 2.6 V | VOREG = 4.2 V |
| ICHG = 950 mA |
| 5.5-V input voltage |