ZHCSCJ9B February   2013  – May 2015

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 修订历史记录
  5. 5 说明 (续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Performance Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1  Input Voltage Protection
        1. 8.3.1.1 Input Overvoltage Protection
        2. 8.3.1.2 Bad Adaptor Detection/Rejection
        3. 8.3.1.3 Sleep Mode
        4. 8.3.1.4 Input Voltage Based DPM (Special Charger Voltage Threshold)
      2. 8.3.2  Battery Protection
        1. 8.3.2.1 Output Overvoltage Protection
        2. 8.3.2.2 Battery Short Protection
        3. 8.3.2.3 Battery Detection in HOST Mode
      3. 8.3.3  DEFAULT Mode
      4. 8.3.4  USB Friendly Power Up
      5. 8.3.5  Input Current Limiting at Power Up
      6. 8.3.6  Factory Mode
      7. 8.3.7  Spread Spectrum Mode
      8. 8.3.8  PWM Controller in Charge Mode
      9. 8.3.9  Battery Charging Process
      10. 8.3.10 Thermal Regulation and Protection
      11. 8.3.11 Charge Status Output, STAT Pin
      12. 8.3.12 Control Bits in Charge Mode
        1. 8.3.12.1 CE Bit (Charge Mode)
        2. 8.3.12.2 RESET Bit
        3. 8.3.12.3 OPA_MODE Bit
      13. 8.3.13 Control Pins in Charge Mode
        1. 8.3.13.1 CD Pin (Charge Disable)
      14. 8.3.14 Boost Mode Operation
        1. 8.3.14.1 PWM Controller in Boost Mode
        2. 8.3.14.2 Boost Start Up
        3. 8.3.14.3 PFM Mode at Light Load
        4. 8.3.14.4 Protection in Boost Mode
          1. 8.3.14.4.1 Output Overvoltage Protection
          2. 8.3.14.4.2 Output Overload Protection
          3. 8.3.14.4.3 Battery Overvoltage Protection
        5. 8.3.14.5 STAT Pin in Boost Mode
      15. 8.3.15 High Impedance (Hi-Z) Mode
      16. 8.3.16 Serial Interface Description
        1. 8.3.16.1 F/S Mode Protocol
        2. 8.3.16.2 HS Mode Protocol
        3. 8.3.16.3 I2C Update Sequence
        4. 8.3.16.4 Slave Address Byte
        5. 8.3.16.5 Register Address Byte
    4. 8.4 Device Functional Modes
      1. 8.4.1 Charge Mode Operation
        1. 8.4.1.1 Charge Profile
    5. 8.5 Register Maps
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Charge Current Sensing Resistor Selection Guidelines
        2. 9.2.2.2 Output Inductor and Capacitance Selection Guidelines
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 System Load After Sensing Resistor
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息
    1. 13.1 封装概要
      1. 13.1.1 芯片尺寸级封装尺寸

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

20-Bump DSBGA Package
(Top View)
bq24157S po_lusb60.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NUMBER
BOOT A3 I/O Bootstrap capacitor connection for the high-side FET gate driver. Connect a 33-nF ceramic capacitor (voltage rating ≥10 V) from BOOT pin to SW pin.
CD E2 I Charge disable control pin. CD = 0, charge is enabled. CD = 1, charge is disabled and VBUS pin is high impedance to GND.
CSIN E1 I Charge current-sense input. Battery current is sensed across an external sense resistor. A 0.1-μF ceramic capacitor to PGND is required.
CSOUT E4 I Battery voltage and current sense input. Bypass it with a ceramic capacitor (minimum 0.1 μF) to PGND if there are long inductive leads to battery.
OTG D4 I Boost mode enable control or input current limiting selection pin. When OTG is in active status, the device is forced to operate in boost mode. It has higher priority over I2C control and can be disabled using the control register. At POR while in DEFAULT mode, the OTG pin is the default to be used as the input current limiting selection pin. The I2C register is ignored at startup. When OTG = High, IIN_LIMIT = 500 mA and when OTG = Low, IIN_LIMIT = 100 mA.
PGND D1, D2, D3 Power ground
PMID B1, B2, B3 I/O Connection point between reverse blocking FET and high-side switching FET. Bypass it with a minimum of 3.3-μF capacitor from PMID to PGND.
SCL A4 I I2C interface clock. Connect a 10-kΩ pullup resistor to 1.8-V rail (VAUX= VCC_HOST)
SDA B4 I/O I2C interface data. Connect a 10-kΩ pullup resistor to 1.8-V rail (VAUX= VCC_HOST)
STAT C4 O Charge status pin. Pull low when charge in progress. Open drain for other conditions. During faults, a 128-μs pulse is sent out. STAT pin can be disabled by the EN_STAT bit in control register. STAT can be used to drive a LED or communicate with a host processor.
SW C1, C2, C3 O Internal switch to output inductor connection
VBUS A1, A2 I/O Charger input voltage. Bypass it with a 1-μF ceramic capacitor from VBUS to PGND. It also provides power to the load during boost mode.
VREF E3 O Internal bias regulator voltage. Connect a 1-µF ceramic capacitor from this output to PGND. TI does not recommend an external load on VREF.