ZHCSNQ2C March 2021 – January 2024 AWR1843AOP
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| DSP Subsystem (C674 Family) | Clock Speed | 600 | MHz | |||
| L1 Code Memory | 32 | KB | ||||
| L1 Data Memory | 32 | KB | ||||
| L2 Memory | 256 | KB | ||||
| Main Subsystem (R4F Family) | Clock Speed | 200 | MHz | |||
| Tightly Coupled Memory - A (Program) | 512 | KB | ||||
| Tightly Coupled Memory - B (Data) | 192 | KB | ||||
| Shared Memory | Shared L3 Memory | 1024 | KB | |||