ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| PMIT5 | td(TX_CLK-TXD) | Delay time, TX_CLK High to TXD[3:0] valid | 10 Mbps | 0 | 25 | ns |
| td(TX_CLK-TX_EN) | Delay time, TX_CLK to TX_EN valid | 0 | 25 | ns | ||
| td(TX_CLK-TXD) | Delay time, TX_CLK High to TXD[3:0] valid | 100 Mbps | 0 | 25 | ns | |
| td(TX_CLK-TX_EN) | Delay time, TX_CLK to TX_EN valid | 0 | 25 | ns |
Figure 6-121 PRU_ICSSG MII_TXD[3:0], MII_TXEN TimingFor more information, see section Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem - Gigabit (PRU_ICSSG) in the device TRM.