ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| NO. | PARAMETER | MODE(15) | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tR(d) | Rise time, output data GPMC_AD[15:0] | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | 2 | ns | ||
| tF(d) | Fall time, output data GPMC_AD[15:0] | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | 2 | ns | ||
| GNF0 | tw(wenV) | Pulse duration, output write enable GPMC_WEn valid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | 0+A (1) | ns | |
| GNF1 | td(csnV-wenV) | Delay time, output chip select GPMC_CSn[x](13) valid to output write enable GPMC_WEn valid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+B (2) | 2+B (2) | ns |
| GNF2 | tw(cleH-wenV) | Delay time, output lower-byte enable and command latch enable GPMC_BE0n_CLE high to output write enable GPMC_WEn valid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+C (3) | 2+C (3) | ns |
| GNF3 | tw(wenV-dV) | Delay time, output data GPMC_AD[15:0] valid to output write enable GPMC_WEn valid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+D (4) | 2.8+D (4) | ns |
| GNF4 | tw(wenIV-dIV) | Delay time, output write enable GPMC_WEn invalid to output data GPMC_AD[15:0] invalid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+E (5) | 2.8+E (5) | ns |
| GNF5 | tw(wenIV-cleIV) | Delay time, output write enable GPMC_WEn invalid to output lower-byte enable and command latch enable GPMC_BE0n_CLE invalid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+F (6) | 2+F (6) | ns |
| GNF6 | tw(wenIV-csnIV) | Delay time, output write enable GPMC_WEn invalid to output chip select GPMC_CSn[x](13) invalid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+G (7) | 2+G (7) | ns |
| GNF7 | tw(aleH-wenV) | Delay time, output address valid and address latch enable GPMC_ADVn_ALE high to output write enable GPMC_WEn valid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+C (3) | 2+C (3) | ns |
| GNF8 | tw(wenIV-aleIV) | Delay time, output write enable GPMC_WEn invalid to output address valid and address latch enable GPMC_ADVn_ALE invalid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+F (6) | 2+F (6) | ns |
| GNF9 | tc(wen) | Cycle time, write | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | 0+H (8) | ns | |
| GNF10 | td(csnV-oenV) | Delay time, output chip select GPMC_CSn[x](13) valid to output enable GPMC_OEn_REn valid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+I (9) | 2+I (9) | ns |
| GNF13 | tw(oenV) | Pulse duration, output enable GPMC_OEn_REn valid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | 0+K (10) | ns | |
| GNF14 | tc(oen) | Cycle time, read | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | 0+L (11) | ns | |
| GNF15 | tw(oenIV-csnIV) | Delay time, output enable GPMC_OEn_REn invalid to output chip select GPMC_CSn[x](13) invalid | div_by_1_mode; GPMC_FCLK_MUX_133; TIMEPARAGRANULARITY_X1 | -2+M (12) | 2+M (12) | ns |
For more information, see section General-Purpose Memory Controller (GPMC) in the device TRM.