ZHCSLA7C December 2019 – September 2023 AM6526 , AM6528 , AM6546 , AM6548
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| BALL NAMES in Mode 0: WKUP_I2C0_SCL / WKUP_I2C0_SDA / MCU_I2C0_SCL / MCU_I2C0_SDA | |||||
| BALL NUMBERS:AC7 /AD6 / AD7 / AD8 | |||||
| I2C STANDARD MODE / FAST MODE - VDDSHV0_WKUP = 1.8 V | |||||
| VIH | High-level input threshold | 0.7 × VDDSHV0_WKUP | V | ||
| VIL | Low-level input threshold | 0.3 × VDDSHV0_WKUP | V | ||
| VIHSS | Input high-level Steady State(1) | 0.70 × VDDSHV0_WKUP | V | ||
| VILSS | Input low-level Steady State(2) | 0.30 × VDDSHV0_WKUP | V | ||
| VHYS | Hysteresis | 0.1 × VDDSHV0_WKUP | V | ||
| IIN | Input leakage current. This value represents the maximum current flowing in or out of the pin while the output driver is disabled and the input is swept from VSS to VDD. | 12 | µA | ||
| IOZ | Total leakage current through the driver/receiver combination, which may include an internal pull-up or pull-down. This value represents the maximum current flowing in or out of the pin while the output driver is disabled, the pull-up or pull-down is inhibited, and the input is swept from VSS to VDD. | 12 | µA | ||
| VOL | Low-level output voltage at 3-mA sink current | 0.2 × VDDSHV0_WKUP | V | ||
| I2C STANDARD MODE / FAST MODE - VDDSHV0_WKUP = 3.3 V | |||||
| VIH | High-level input voltage | 0.7 × VDDSHV0_WKUP | V | ||
| VIL | Low-level input voltage | 0.3 × VDDSHV0_WKUP | V | ||
| VIHSS | Input high-level Steady State(1) | 0.70 × VDDSHV0_WKUP | V | ||
| VILSS | Input low-level Steady State(2) | 0.21 × VDDSHV0_WKUP | V | ||
| VHYS | Hysteresis | 0.05 × VDDSHV0_WKUP | V | ||
| IIN | Input leakage current. This value represents the maximum current flowing in or out of the pin while the output driver is disabled and the input is swept from VSS to VDD. | 80 | µA | ||
| IOZ | Total leakage current through the driver/receiver combination, which may include an internal pull-up or pull-down. This value represents the maximum current flowing in or out of the pin while the output driver is disabled, the pull-up or pull-down is inhibited, and the input is swept from VSS to VDD. | 80 | µA | ||
| VOL | Low-level output voltage at 3-mA sink current | 0.4 | V | ||