ZHCSN84F January 2021 – October 2023 AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PRODUCTION DATA
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
Table 7-1 describes the maximum supported frequency per speed grade for the device.
DEVICE | MAXIMUM FREQUENCY (MHz) | ||||||||
---|---|---|---|---|---|---|---|---|---|
SPEED GRADE |
A53SS | R5FSS | M4FSS | CBASS0 | ICSSG | DMSC-L | DDR4(1) | LPDDR4(1) | |
AM64x | S | 1000 | 800 | 400 | 250 | 333 | 250 | 800 (DDR-1600) | 800 (LPDDR-1600) |
AM64x | K | 800 | 400 | 400 | 250 | 250 | 250 | 800 (DDR-1600) | 800 (LPDDR-1600) |