ZHCSSS9A march 2023 – august 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMB PIN [4] |
---|---|---|---|
UART2_CTSn | I | UART Clear to Send (active low) | AA22, B22, T20, Y8 |
UART2_RTSn | O | UART Request to Send (active low) | D21, T21, V17, W7 |
UART2_RXD | I | UART Receive Data | AB8, D22, F14, P22, U22 |
UART2_TXD | O | UART Transmit Data | C15, C22, R19, U21, W9 |