ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
UART1_CTSn | I | UART Clear to Send (active low) | B19 | B18 |
UART1_DCDn | I | UART Clear to Send (active low) | B16 | E12 |
UART1_DSRn | I | UART Data Set Ready (active low) | A16 | D14 |
UART1_DTRn | O | UART Data Terminal Ready (active low) | C15 | B13 |
UART1_RIn | I | UART Ring Indicator | E15 | A15 |
UART1_RTSn | O | UART Request to Send (active low) | A19 | B17 |
UART1_RXD | I | UART Receive Data | B17, E19 | A17, D15 |
UART1_TXD | O | UART Transmit Data | A17, A20 | A16, D16 |