ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
MMC2_CLK (1) | IO | MMC/SD/SDIO Clock | D25 | E21 |
MMC2_CMD | IO | MMC/SD/SDIO Command | C24 | C21 |
MMC2_SDCD | I | SD Card Detect | A15, A23, B17 | A17, B14, D20 |
MMC2_SDWP | I | SD Write Protect | A17, B15, B23 | A16, C13, C20 |
MMC2_DAT0 | IO | MMC/SD/SDIO Data | B24 | B21 |
MMC2_DAT1 | IO | MMC/SD/SDIO Data | C25 | D21 |
MMC2_DAT2 | IO | MMC/SD/SDIO Data | E23 | E19 |
MMC2_DAT3 | IO | MMC/SD/SDIO Data | D24 | E20 |