ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
Table 7-101, Figure 7-85, Table 7-102, and Figure 7-86 present timing requirements and switching characteristics for MMC0 – High Speed Mode.
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
HS1 | tsu(cmdV-clkH) | Setup time, MMC0_CMD valid before MMC0_CLK rising edge | 2.24 | ns | |
HS2 | th(clkH-cmdV) | Hold time, MMC0_CMD valid after MMC0_CLK rising edge | 1.66 | ns | |
HS3 | tsu(dV-clkH) | Setup time, MMC0_DAT[3:0] valid before MMC0_CLK rising edge | 2.24 | ns | |
HS4 | th(clkH-dV) | Hold time, MMC0_DAT[3:0] valid after MMC0_CLK rising edge | 1.66 | ns |
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC0_CLK | 50 | MHz | ||
HS5 | tc(clk) | Cycle time. MMC0_CLK | 20 | ns | |
HS6 | tw(clkH) | Pulse duration, MMC0_CLK high | 9.2 | ns | |
HS7 | tw(clkL) | Pulse duration, MMC0_CLK low | 9.2 | ns | |
HS8 | td(clkL-cmdV) | Delay time, MMC0_CLK falling edge to MMC0_CMD transition | -1.8 | 2.2 | ns |
HS9 | td(clkL-dV) | Delay time, MMC0_CLK falling edge to MMC0_DAT[3:0] transition | -1.8 | 2.2 | ns |