ZHCSIM5F December 2016 – July 2018 AM5746 , AM5748 , AM5749
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Table 7-4 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface. Generally, the DDR3 interface is compatible with DDR3-1333 devices in the ×8 or ×16 widths.
| NO. | PARAMETER | CONDITION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | JEDEC DDR3 device speed grade(1) | DDR clock rate = 400 MHz | DDR3-800 | DDR3-1600 | |
| 400 MHz < DDR clock rate ≤ 533 MHz | DDR3-1066 | DDR3-1600 | |||
| 533 MHz < DDR clock rate ≤ 667 MHz | DDR3-1333 | DDR3-1600 | |||
| 2 | JEDEC DDR3 device bit width | ×8 | ×16 | Bits | |
| 3 | JEDEC DDR3 device count(2) | 2 | 4 | Devices |