ZHCSIM5F December 2016 – July 2018 AM5746 , AM5748 , AM5749
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| U1 | tw(RX) | Pulse width, receive data bit, 15/30/100 pF high or low | 0.96U(1) | 1.05U(1) | ns |
| U2 | tw(CTS) | Pulse width, receive start bit, 15/30/100 pF high or low | 0.96U(1) | 1.05U(1) | ns |
| U3 | td(RTS-TX) | Delay time, transmit start bit to transmit data | P(2) | ns | |
| U4 | td(CTS-TX) | Delay time, receive start bit to transmit data | P(2) | ns |