ZHCSIM5F December 2016 – July 2018 AM5746 , AM5748 , AM5749
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| vdd_core | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | 1.11 | 1.15 | 1.2 | V | |
| vpp | Supply voltage range for the eFuse ROM domain during normal operation | NC | V | |||
| Supply voltage range for the eFuse ROM domain during OTP programming(1)(2) | 1.8 | V | ||||
| I(vpp) | TBD | mA | ||||
| Tj | Temperature (ambient) | 0 | 25 | 85 | ºC | |