ZHCSIM5F December 2016 – July 2018
ADVANCE INFORMATION for pre-production products; subject to change without notice.
MMC3 and MMC4 interfaces are compliant with the SDIO3.0 Standard v1.0, SD Part E1 and for generic SDIO devices, it supports the following applications:
NOTE
The eMMC/SD/SDIOj (j = 3 to 4) controller is also referred to as MMCj.
NOTE
For more information, see the eMMC/SD/SDIO chapter of the Device TRM.