ZHCSIM5F December 2016 – July 2018 AM5746 , AM5748 , AM5749
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Figure 7-8 shows the CK routing for four DDR3 devices placed on the same side of the PCB. Figure 7-9 shows the corresponding ADDR_CTRL routing.
Figure 7-8 CK Routing for Four Single-Side DDR3 Devices
Figure 7-9 ADDR_CTRL Routing for Four Single-Side DDR3 Devices To save PCB space, the four DDR3 memories may be mounted as two mirrored pairs at a cost of increased routing and assembly complexity. Figure 7-10 and Figure 7-11 show the routing for CK and ADDR_CTRL, respectively, for four DDR3 devices mirrored in a two-pair configuration.
Figure 7-10 CK Routing for Four Mirrored DDR3 Devices
Figure 7-11 ADDR_CTRL Routing for Four Mirrored DDR3 Devices