ZHCSIM5F December 2016 – July 2018 AM5746 , AM5748 , AM5749
ADVANCE INFORMATION for pre-production products; subject to change without notice.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f(baud) | Maximum programmable baud rate | 15 pF | 12 | MHz | ||
| 30 pF | 0.23 | |||||
| 100 pF | 0.115 | |||||
| U5 | tw(TX) | Pulse width, transmit data bit, 15/30/100 pF high or low | U(1) - 2 | U(1) + 2 | ns | |
| U6 | tw(RTS) | Pulse width, transmit start bit, 15/30/100 pF high or low | U(1) - 2 | U(1) + 2 | ns | |
Figure 5-48 UART Timing