ZHCSVF3P December 1990 – March 2024 AM26C31
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low-to-high-level output | S1 is open, see Figure 6-2 | 7 | 12 | ns | ||
| tPHL | Propagation delay time, high-to-low-level output | 6.5 | 12 | ||||
| tsk(p) | Pulse skew time (|tPLH – tPHL|) | S1 is open, see Figure 6-2 | 0.5 | 4 | ns | ||
| tr(OD), tf(OD) | Differential output rise and fall times | S1 is open, see Figure 6-3 | 5 | 12 | ns | ||
| tPZH | Output enable time to high level | S1 is closed, see Figure 6-4 | 10 | 19 | ns | ||
| tPZL | Output enable time to low level | 10 | 19 | ||||
| tPHZ | Output disable time from high level | S1 is closed, see Figure 6-4 | 7 | 16 | ns | ||
| tPLZ | Output disable time from low level | 7 | 16 | ||||
| Cpd | Power dissipation capacitance (each driver)(2) | S1 is open, see Figure 6-2 | 100 | pF | |||