SBFS042 June   2020 AFE3010

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      GFCI Application
  4. 4 Revision History
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Powering The AFE3010
      2. 7.3.2 Sensing Amplifier
      3. 7.3.3 Noise Filter
      4. 7.3.4 ALARM (LED) Driver
      5. 7.3.5 Phase Detection
      6. 7.3.6 SCR Control
      7. 7.3.7 Self-Test Function
        1. 7.3.7.1 Periodic Self-Test
        2. 7.3.7.2 Continuous Self-Test
    4. 7.4 Device Functional Modes
      1. 7.4.1 Pin Configuration
      2. 7.4.2 ALARM Modes to Drive LED
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Manual Self-Test Using PTT Pin
        1. 8.1.1.1 Successful Self-Test
        2. 8.1.1.2 Unsuccessful Self-Test
      2. 8.1.2 ALARM and RESET Function With SW_OPEN
        1. 8.1.2.1 No Self-Test Fail Event
        2. 8.1.2.2 Self-Test Fail Event
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 What to Do and What Not to Do
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Design Requirements

Figure 15 is the typical application for the AFE3010 when the SEL pin is grounded. The system requirements shown in Table 4 are based upon the UL-943 standard. The required component power and voltage ratings should be chosen based upon the line voltage. See Table 5 for more information on power ratings.

Table 4. Design Requirements

DESIGN PARAMETER VALUE
Line or source voltage 120 VAC (±15%)
Line frequency 50-60 Hz
Line polarity (connection to GFCI unit) Normal and reverse polarity
Operational temperature –40 °C to +105 °C
Rated load 20 A RMS
Ground fault threshold (trip point) 5 mA RMS
Ground fault threshold variation over all parameters ±0.5 mA RMS
Neutral-to-ground fault detection Per UL-943