ZHCS339E August   2010  – June 2019 AFE031

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
  4. 4 修订历史记录
  5. 5 说明(续)
  6. 6 Device Comparison Table
  7. 7 Pin Configuration and Functions
    1.     Pin Functions
  8. 8 Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Thermal Information
    4. 8.4  Electrical Characteristics: Transmitter (Tx)
    5. 8.5  Electrical Characteristics: Power Amplifier (PA)
    6. 8.6  Electrical Characteristics: Receiver (Rx)
    7. 8.7  Electrical Characteristics: Digital
    8. 8.8  Electrical Characteristics: Two-Wire Interface
    9. 8.9  Electrical Characteristics: Internal Bias Generator
    10. 8.10 Electrical Characteristics: Power Supply
    11. 8.11 Timing Requirements
    12. 8.12 Timing Diagrams
    13. 8.13 Typical Characteristics
  9. 9 Detailed Description
    1. 9.1 Functional Block Diagram
    2. 9.2 Feature Description
      1. 9.2.1 PA Block
      2. 9.2.2 Tx Block
      3. 9.2.3 Rx Block
      4. 9.2.4 DAC Block
      5. 9.2.5 REF1 and REF2 Blocks
      6. 9.2.6 Zero Crossing Detector Block
      7. 9.2.7 ETx and ERx Blocks
    3. 9.3 Power Supplies
    4. 9.4 Pin Descriptions
      1. 9.4.1 Current Overload
      2. 9.4.2 Thermal Overload
    5. 9.5 Calibration Modes
      1. 9.5.1 Tx Calibration Mode
      2. 9.5.2 Rx Calibration Mode
    6. 9.6 Serial Interface
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Detailed Design Procedure
        1. 10.2.1.1 Line-Coupling Circuit
        2. 10.2.1.2 Circuit Protection
        3. 10.2.1.3 Thermal Considerations
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
      2. 11.1.2 开发支持
        1. 11.1.2.1 电力线通信开发者套件
        2. 11.1.2.2 TINA-TI™(免费软件下载)
        3. 11.1.2.3 TI 高精度设计
        4. 11.1.2.4 WEBENCH滤波器设计器
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Thermal Overload

The AFE031 contains internal protection circuitry that automatically disables the PA output stage if the junction temperature exceeds +150°C. If a fault condition occurs that causes a thermal overload, and if the T_FLAG_EN bit (location 5 in the Control2 Register) is enabled, the T_FLAG bit (location 5 in the RESET Register) is set to a '1'. This configuration results in an interrupt signal at the INT pin. The AFE031 includes a thermal hysteresis and allows the PA to resume normal operation when the junction temperature reduces to +135°C. The T_FLAG bit remains set to a '1' even after the device returns to normal operation. The T_FLAG bit remains '1' until it is reset by the microprocessor.

If the T_FLAG_EN bit (location 5 in the Control2 Register) is disabled and a thermal overload condition occurs, the PA continues to go into thermal limit and protect the AFE031, but the contents of the T_FLAG bit (location 5 in the RESET Register) remain at the previous value (presumably '0' for normal operation), and the AFE031 does not issue an interrupt at the INT pin.

Once an interrupt is signaled (that is, INT goes low), the contents of the I_FLAG and T_FLAG bits can be read by the microprocessor to determine the type of interrupt that occurred. Using the Control2 Register, each interrupt type (current or thermal) can be individually enabled or disabled, allowing full user customization of the INT function. For proper operation of the interrupt pin it is recommended to configure the interrupt enable registers in the Control2 Register by writing to bit locations 5, 6, and 7 following the information in Table 8 after each time the AFE031 is powered on. Failure to properly configure bit locations 5, 6, and 7 after power on may result in unexpected interrupt signals.

Table 8 lists the register contents associated with each interrupt condition.

Table 8. Register Contents to Configure the Interrupt Pin

FUNCTION CONTROL2 REGISTER CONTENTS:
DETERMINE INTERRUPT PIN FUNCTIONALITY
I_FLAG_EN
(CURRENT OVERLOAD)
T_FLAG_EN
(THERMAL OVERLOAD)
D7 D6 D5
POR (default values) undefined 0 0
No interrupt 0 0 0
Interrupt on thermal overload only 0 0 1
Interrupt on current overload only 0 1 0
Interrupt on thermal or current overload 0 1 1

TSENSE Pin (10)

The TSENSE pin is internally connected to the anode of a temperature-sensing diode located within the PA output stage. Figure 44 shows a remote junction temperature sensor circuit that can be used to measure the junction temperature of AFE031. Measuring the junction temperature of the AFE031 is optional and not required.

AFE031 ai_tmp411_temp_sense_bos531.gifFigure 44. Interfacing the TMP411 to the AFE031

Tx_FLAG (Pin 47)

The Tx_FLAG pin is an open drain output that indicates the readiness of the Tx signal path for transmission. When the Tx_FLAG pin is high, the transmit signal path is enabled and ready for transmission. When the Tx_FLAG pin is low, the transmit path is not ready for transmission.

Rx_FLAG (Pin 48)

The Rx_FLAG pin is an open drain output that indicates the readiness of the Rx signal path for transmission. When the Rx_FLAG pin is high, the transmit signal path is enabled and ready for transmission. When the Rx_FLAG pin is low, the transmit path is not ready for transmission.