6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| AVDD to GND |
–0.3 |
2.1 |
V |
| DVDD to GND |
–0.3 |
2.1 |
V |
| REFP to REFM |
–0.3 |
5.5 |
V |
| REFM to GND |
–0.1 |
0.1 |
V |
| Analog (AINP, AINM) to GND |
–0.3 |
REFP + 0.3 |
V |
| Digital input (RST, CONVST, CS, SCLK, SDI) to GND |
–0.3 |
DVDD + 0.3 |
V |
| Digital output (RVS, SDO-0, SDO-1, SDO-2, SDO-3) to GND |
–0.3 |
DVDD + 0.3 |
V |
| Operating temperature, TA |
–40 |
85 |
°C |
| Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
6.2 ESD Ratings
|
VALUE |
UNIT |
| V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±2000 |
V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±500 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.5 Electrical Characteristics
All specifications are for AVDD = 1.8 V, DVDD = 1.8 V, VREF = 5 V, and fDATA = 2 MSPS, unless otherwise noted.
All minimum and maximum specifications are for TA = –40°C to +85°C. All typical values are at TA = 25°C.
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| ANALOG INPUT |
| FSR |
Full-scale input range (AINP – AINM)(1) |
|
–VREF |
|
VREF |
V |
| VIN |
Absolute input voltage (AINP and AINM to REFGND) |
|
–0.1 |
|
VREF + 0.1 |
V |
| VCM |
Common-mode voltage range (AINP + AINM) / 2 |
|
(VREF / 2) – 0.1 |
VREF / 2 |
(VREF / 2) + 0.1 |
V |
| CIN |
Input capacitance |
In sample mode |
|
60 |
|
pF |
| In hold mode |
|
4 |
|
| IIL |
Input leakage current |
|
|
±1 |
|
µA |
| VOLTAGE REFERENCE INPUT |
| VREF |
Reference input voltage range |
|
2.5 |
|
5 |
V |
| IREF |
Reference input current |
Average current, VREF = 5 V, 2-kHz, full-scale input, throughput = 2 MSPS |
|
1.25 |
|
mA |
| DC ACCURACY |
|
Resolution |
|
|
18 |
|
Bits |
| NMC |
No missing codes |
|
18 |
|
|
Bits |
| INL |
Integral nonlinearity |
In LSBs |
–1.5 |
±0.5(2) |
1.5 |
LSB(3) |
| In ppm |
–5.7 |
±2 |
5.7 |
ppm |
| DNL |
Differential nonlinearity |
|
–0.75 |
±0.4(2) |
0.75 |
LSB(3) |
| E(IO) |
Input offset error |
|
–1 |
±0.05(2) |
1 |
mV |
| dVOS/dT |
Input offset thermal drift |
|
|
1 |
|
μV/°C |
| GE |
Gain error |
|
–0.01 |
±0.005(2) |
0.01 |
%FS |
| GE/dT |
Gain error thermal drift |
|
|
0.25 |
|
ppm/°C |
|
Transition noise |
|
|
0.9 |
|
LSB(3) |
| CMRR |
Common-mode rejection ratio |
At dc to 20 kHz |
|
80 |
|
dB |
| AC ACCURACY(4) |
| SINAD |
Signal-to-noise + distortion |
fIN = 2 kHz |
98 |
99.9 |
|
dB |
| fIN = 100 kHz |
|
95.4 |
|
| fIN = 500 kHz |
|
89 |
|
| SNR |
Signal-to-noise ratio |
fIN = 2 kHz |
98.1 |
100 |
|
dB |
| fIN = 100 kHz |
|
95.5 |
|
| fIN = 500 kHz |
|
89.3 |
|
| THD |
Total harmonic distortion(5) |
fIN = 2 kHz |
|
–118 |
|
dB |
| fIN = 100 kHz |
|
–111 |
|
| fIN = 500 kHz |
|
–101 |
|
| SFDR |
Spurious-free dynamic range |
fIN = 2 kHz |
|
123 |
|
dB |
| fIN = 100 kHz |
|
116 |
|
| fIN = 500 kHz |
|
106 |
|
| DIGITAL INPUTS(6) |
| VIH |
High-level input voltage |
|
0.65 DVDD |
|
DVDD + 0.3 |
V |
| VIL |
Low-level input voltage |
|
–0.3 |
|
0.35 DVDD |
V |
| DIGITAL OUTPUTS(6) |
| VOH |
High-level output voltage |
IOH = 2-mA source |
DVDD – 0.45 |
|
|
V |
| VOL |
Low-level output voltage |
IOH = 2-mA sink |
|
|
0.45 |
V |
| POWER SUPPLY |
| AVDD |
Analog supply voltage |
|
1.65 |
1.8 |
1.95 |
V |
| DVDD |
Digital supply voltage |
|
1.65 |
1.8 |
1.95 |
V |
| IDD |
AVDD supply current (AVDD = 1.8 V) |
Active, fastest throughput |
|
5 |
6.25 |
mA |
| Static, ACQ state |
|
3.7 |
|
| Low-power, NAP mode |
|
500 |
|
µA |
| Power-down, PD state |
|
1 |
|
| PD |
AVDD power dissipation (AVDD = 1.8 V) |
Active, fastest throughput |
|
9 |
11.25 |
mW |
| Static, ACQ state |
|
6.6 |
|
| Low-power, NAP mode |
|
900 |
|
µW |
| Power-down, PD state |
|
1.8 |
|
| TEMPERATURE RANGE |
| TA |
Operating free-air temperature |
|
–40 |
|
85 |
°C |
(1) Ideal input span, does not include gain or offset errors.
(3) LSB = least-significant bit. 1 LSB at 18 bits is approximately 3.8 ppm.
(4) All specifications expressed in decibels (dB) refer to the full-scale input (FSR) and are tested with an input signal 0.1 dB below full-scale, unless otherwise specified.
(5) Calculated on the first nine harmonics of the input frequency.
(6) As per the JESD8-7A standard. Specified by design; not production tested.