ZHCSKW8C February 2020 – September 2023 ADS7066
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
CIN | Input capacitance | ADC and MUX capacitance | 30 | pF | ||
DC PERFORMANCE | ||||||
Resolution | No missing codes | 16 | Bits | |||
DNL | Differential nonlinearity | –0.75 | ±0.4 | 0.75 | LSB | |
INL | Integral nonlinearity | –4 | ±1 | 4 | LSB | |
V(OS) | Input offset error | Post offset calibration, OSR[2:0] = 7 | –7 | ±0.5 | 7 | LSB |
dVOS/dT | Input offset thermal drift | Post offset calibration, OSR[2:0] = 7 | ±0.6 | ppm/°C | ||
Offset error match | OSR[2:0] = 7 | –2.75 | 0.5 | 2.75 | LSB | |
GE | Gain error(1) | External VREF = 2.5 V, OSR[2:0] = 7 | –0.05 | ±0.01 | 0.05 | %FSR |
dGE/dT | Gain error thermal drift | External VREF = 2.5 V, OSR[2:0] = 7 | ±0.5 | ppm/°C | ||
Gain error match |
OSR[2:0] = 7 |
–0.005 | ±0.001 | 0.005 | %FSR | |
AC PERFORMANCE | ||||||
SINAD | Signal-to-noise + distortion ratio | fIN = 2 kHz, VREF = 2.5V (internal) | 84.3 | 86.5 | dB | |
fIN = 2 kHz, VREF = 5 V, AVDD = 5 V | 88.75 | 91 | ||||
SNR | Signal-to-noise ratio | fIN = 2 kHz, VREF = 2.5V (internal) | 84.5 | 86.8 | dB | |
fIN = 2 kHz, VREF = 5 V, AVDD = 5 V | 90 | 91.9 | ||||
THD | Total harmonic distortion | fIN = 2 kHz | –100 | dB | ||
SFDR | Spurious-free dynamic range | fIN = 2 kHz | 101 | dB | ||
Isolation crosstalk | fIN = 10 kHz | –110 | dB | |||
REFERENCE | ||||||
VREF | Internal reference output voltage(3) | at TA= 25℃ | 2.497 | 2.5 | 2.503 | V |
dVREF/dT | Internal reference voltage temperature drift | 6 | 19 | ppm/°C | ||
CREF | Decoupling capacitor at REF pin | 1 | 10 | µF | ||
DIGITAL INPUTS | ||||||
VIL | Input low logic level | For CS, SCLK and SDI pins | –0.3 | 0.3 DVDD | V | |
For GPIOX (2) pins | –0.3 | 0.3 AVDD | ||||
VIH | Input high logic level | For CS, SCLK and SDI pins | 0.7 DVDD | DVDD | V | |
For GPIOX pins | 0.7 AVDD | AVDD | ||||
DIGITAL OUTPUTS | ||||||
VOL | Output low logic level | For SDO pin, IOL = 500 µA sink | 0 | 0.2 DVDD | V | |
For GPIOX (2) pins, IOL = 500 µA sink | 0 | 0.2 AVDD | ||||
VOH | Output high logic level | For SDO pin, IOH = 500 µA source | 0.8 DVDD | DVDD | V | |
For GPIOX (2) pins, IOH = 500 µA source | 0.8 AVDD | AVDD | ||||
POWER SUPPLY | ||||||
IAVDD | Analog supply current | AVDD = 3.3 V, external reference | 0.7 | 0.91 | mA | |
AVDD = 3.3 V, internal reference | 1.2 | 1.56 | mA | |||
No conversion, external reference | 250 | µA | ||||
No conversion, internal reference | 800 | µA |